Detecting leaks in chemical containers

The chemicals used in wet processes collect in process tanks on the machines and can be very dangerous. To protect persons and processes, leaks must be reliably detected and escaping chemicals must be removed immediately by operating staff. The WLL180T fiber-optic sensor combined with the LL3-DW02 fibers with PTFE sheath reliably reports chemicals in the collection basin to the Flexi Soft safety controller integrated in the machine.

  • Following product families can be used
    • Safety controller with modular hardware platform
    • Configuration saved in the system plug
    • Safe controller networking with Flexi Line
    • Safe series connection with Flexi Loop
    • Safe drive monitoring
    • Safe analog value monitoring
    • Flexi Soft Designer license-free configuration software
    • Very large selection of plastic and glass fiber-optic cables.
    • Fiber-optic cables resistant to chemicals and high temperature
    • Threaded and smooth sleeves, bands of light (array), 90° reflection versions available
    • Focused optics
    • Proximity and through-beam versions available
    • Plastic , protective metal or Teflon sheathing available
    • Selectable response time up to 16 µs
    • Sensing range up to 20 m (through-beam system); up to 1,400 mm (proximity system)
    • Bus-compatible with anti-interference
    • 2 x 4-digit digital display
    • Adjustable hysteresis
    • Rotatable display screen
    • High-resolution signal processing
    • Programmable time delays