Contact
Feedback

Dynamic hazardous point protection at the sliding table

Because the sliding table performs dangerous movements, the hazardous area around the table must be safeguarded. This is achieved using the Flexi Soft safety controller in combination with S3000 safety laser scanners. Protective and warning fields are configured according to the dangerous movement. This means that, as long as there are no dangerous situations present, the table can be freely accessed in order to remove parts. If the table has a servo-electric drive, the safe position and safe standstill data for the table can also be determined using the MOC motion control module of the Flexi Soft safety controller.

Please note: A special prototype test for fulfilling the machine-specific safety concept is required for this application. It is not possible to adopt the application directly without special testing. SICK will be happy to support you in developing appropriate safety concepts for your machine, so that they comply with the appropriate safety requirements and standards.

  • Following product families can be used
    Product family Flexi Soft
    The software-programmable safety controller
    • Safety controller with modular hardware platform
    • Configuration saved in the system plug
    • Safe controller networking with Flexi Line
    • Safe series connection with Flexi Loop
    • Safe drive monitoring
    • Safe analog value monitoring
    • Flexi Soft Designer license-free configuration software
    Product family S3000 Standard
    Economical yet reliable
    • 4 m, 5.5 m or 7 m protective field range
    • 1 field set
    • Configuration memory integrated in the system plug
    • Interface (EFI) for reliable SICK device communication
    • Selectable resolution for hand, leg or body detection
    • Simultaneous monitoring of up to 4 protective fields
    • Contour as reference for vertical applications
    • Integrated external device monitoring (EDM)
  • Following products can be used
    1057833
    Safe EFI-pro System
    Safety systems
    • Module: Motion Control module
    • Connection type: Male connector, Micro D-Sub, 15-pin
    • Encoder interface: A/B incremental encoder, TTL, A/B incremental encoder, HTL 12 V or 24 V, A/B incremental encoder, RS-422, Sin/cos encoder, SSI encoder (master / listener)
    • Drive safety functions: Safe stop 1 (SS1), safe stop 2 (SS2), safe operating stop (SOS), safe speed monitoring (SSM), safely-limited speed (SLS), safe direction (SDI), safe brake control (SBC), Safe cam (SCA), Safely-limited position (SLP)
    • Details
    • Compare now
    1062344
    Flexi Soft
    Safety controllers
    • Module: Motion Control module
    • Connection type: Male connector, Micro D-Sub, 15-pin
    • Encoder interface: A/B incremental encoder, TTL, A/B incremental encoder, HTL 12 V or 24 V, A/B incremental encoder, RS-422, Sin/cos encoder, SSI encoder (master / listener)
    • Drive safety functions: Safe stop 1 (SS1), safe stop 2 (SS2), safe operating stop (SOS), safe speed monitoring (SSM), safely-limited speed (SLS), safe direction (SDI), safe brake control (SBC)
    • Details
    • Compare now
TOP