Contact
Feedback

Height positioning in sheet metal storage

The material lift is used to move stacks of sheets from a transfer carriage or residual sheets from a vacuum nozzle to an interim shelf for storage. The BTF13 wire draw encoder signals the absolute height position of the material lift to the control. The bottom and top final positions of the material lift are monitored by inductive proximity sensors.

  • Following product families can be used
    Product family IM AC
    The economical standard for use in industrial environments
    • Types: M12 to M30
    • Simple sensing ranges: 2 to 15 mm
    • Electrical configuration: AC 2-wire, AC/DC 2-wire
    • Enclosure rating: IP67
    • Temperature range: –25 °C to 75 °C
    • Nickel-plated brass housing, plastic sensing face
    Product family IME
    The economic standard for use in industrial environments
    • Types: M8 to M30
    • Extended sensing ranges: 1.5 mm to 38 mm
    • Electrical configuration: DC 3-/4-wire, DC 2-wire
    • Enclosure rating: IP 67
    • Temperature range: –25 °C to +75 °C
    • Nickel-plated brass housing; plastic sensing face
    Product family HighLine
    Measuring lengths up to 50 m, rugged design - the heavy-duty wire draw encoder
    • Measuring lengths: 2 m ... 50 m
    • Modular measuring system with a wide selection of interfaces/measuring lengths
    • Very rugged system (dirt scraper, integrated brushes)
    • High-quality winding mechanism and wire input
    • High enclosure rating
    • High shock and vibration resistance
    • Extremely high resolution possible
    • Expandable using external accessories
TOP