Contact
Feedback

Reliably detecting the steering angle for protective field switching

In order to adapt the automated guided vehicle’s protective fields to its exact driving scenario, the steering angle must also be captured by the drive and steering drives. When the MOC1 Flexi Soft motion control module and the AFS/AFM60S Pro safety encoder interact, the steering angle is recorded in the Flexi Soft CPU for further processing.

  • Following product families can be used
    The software-programmable safety controller
    • Safety controller with modular hardware platform
    • Configuration saved in the system plug
    • Safe controller networking with Flexi Line
    • Safe series connection with Flexi Loop
    • Safe drive monitoring
    • Safe analog value monitoring
    • Flexi Soft Designer license-free configuration software
    Safe, easy, flexible: Encoders for safe positioning
    • Certified up to SIL3 (IEC 61508), SILCL3 (EN 62061), PL e (EN ISO 13849)
    • Single- or multiturn encoder with SSI and sin/cos interface
    • Programmable, integrated error memory
    • Solid or hollow shaft encoder, mounting with key
    • Cable connection, M23 or M12 male connector
    • Operating temperature range: −30 °C ... +95 °C
TOP