Contact
Feedback

Collision avoidance for automated guided vehicle systems in complex environments

The diagonal arrangement of the monitoring fields in the direction of travel is not always possible or sufficient. Objects protruding from shelves must be reliably detected and collisions must be avoided. This is ensured by compact LMS1xx 2D LiDAR sensors for lateral mounting on automated guided vehicle systems.

  • Following product families can be used
    Compact and economical, even in harsh environments
    • Efficient and cost-effective 2D LiDAR sensors for measuring ranges of up to 50 m
    • Outstanding performance whatever the weather, thanks to multi-echo technology and intelligent algorithms
    • Rugged, compact housing with enclosure rating up to IP 67, integrated heating, and a temperature range of –40 °C to +60 °C
    • Variants for security applications with relay outputs and VdS certification available
    • Measurement data output via Ethernet interface in real time
    • Number of digital outputs can be expanded via external CAN modules

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more

TOP