Contact
Feedback

Avoiding collisions between AGV systems and hanging objects

The slanted upwards orientation of a compact TiM3xx 2D LiDAR sensor allows hanging objects to be detected early on. The monitoring fields can be flexibly defined, enabling any objects encroaching on the sides of the vehicle to be detected too.

  • Following product families can be used
    Sensor for area monitoring: small, simple, cost-effective
    • Small, simple, and cost-effective sensor for area monitoring
    • Monitoring of an area of up to 15.7 m²
    • Low weight of just 90 g
    • Field evaluation using integrated software algorithms
    • Low power consumption of typically 2.2 W
    • Configuration and cloning using IO-Link
    • Industrial design
    The safe and reliable detection solution
    • Incredibly compact, light, and economical sensor
    • Field evaluation using intelligent software algorithms
    • Configuration interface accessible from the side
      when the device is mounted
    • Low power consumption (typically 4 W)
    • TiM3xxS only: Certified to Machinery Directive 2006/42/EG and DIN EN ISO 13849-1:2015
TOP