Contact
Feedback

Compact and wear-free – optical distance sensors for measuring forklift height

The Dx50-2 optical distance sensors enable continuous determination of the position of fork of the forklift without causing wear. Connection to different display devices is possible with an analog output and IO-Link interface. The patented HDDM time-of-flight technology ensures high availability in harsh environments.

  • Following product families can be used
    Product family Dx50-2
    The new era in distance measurement
    • Measuring range up to 10 m on black targets and up to 30 m on white targets, compact dimensions
    • Output rate up to 3,000/s
    • Repeatability: 0.5 mm to 5 mm
    • Reliable, patented HDDM time-of-flight technology
    • Withstands extreme temperatures from –40 °C to +65 °C thanks to rugged metal housing
    • Shape comparison integrated in sensor
    • IO-Link, analog and digital output
    • Display with intuitive operation and easy-teach option
    • Enclosure rating IP 65 and IP 67
TOP