Contact
Feedback

Identifying bar codes on workpiece carriers

CLV62x bar code scanners read the bar codes on workpiece carriers that are transported on conveyor belts. Among other things, these bar codes contain information about the next assembly station to which the individual workpiece carrier is assigned. The conveyor belt's diverters are controlled according to the analysis of this information. After detecting a workpiece carrier, an IME08 inductive proximity sensor transmits a trigger signal to begin the bar code reading.

  • Following product families can be used
    Product family IME
    The economic standard for use in industrial environments
    • Types: M8 to M30
    • Extended sensing ranges: 1.5 mm to 38 mm
    • Electrical configuration: DC 3-/4-wire, DC 2-wire
    • Enclosure rating: IP 67
    • Temperature range: –25 °C to +75 °C
    • Nickel-plated brass housing; plastic sensing face
    Product family CLV62x
    Powerful scanner – flexible use
    • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP available on board, no additional gateway needed (depending on variant)
    • SMART620 code reconstruction technology
    • Flexible sorting, filtering, and logical functions
    • Advanced, easy-to-use SOPAS configuration software
    • High scanning frequency of up to 1,200 Hz
    • Small housing
    • Advanced remote diagnostics and network monitoring capabilities available over Ethernet
    • IP 65 or IP 69K rated (depending on type)
TOP