Contact
Feedback

Position monitoring at an indexing station

The indexing station moves the workpiece carrier on which the workpiece is located into a predefined position either along the conveying line or in the assembly station, where it then fixes the carrier in place for further processing. To achieve this, the workpiece carrier is lifted off the belt conveyor by pneumatic indexing cylinders and pressed against an upper limit in the carrier. What are known as singulators or stoppers are used to stop the workpiece carriers. These singulators are designed to operate either mechanically or pneumatically. Both in the indexing cylinder and in the pneumatic stopper, there are one or two integrated MZT8 magnetic cylinder sensors which detect the upper and lower position of the piston rod. In the case of a mechanical stopper, the position is determined using an IME inductive proximity sensor.

  • Following product families can be used
    Product family MZT8 Twin
    Works with high precision: Cylinder sensor with two sensor heads
    • Sensor variant for T-slot cylinder with two MZT8 sensor heads on one male connector

    • Sensors are inserted into the cylinder slot from above

    • Combined fixing screw (hexagon socket screw and slotted screw)

    • Temperature-resistant up to 80 °C

    • Very short sensor housing for use in short stroke cylinders

    • Enclosure rating: IP68
    Product family IM AC
    The economical standard for use in industrial environments
    • Types: M12 to M30
    • Simple sensing ranges: 2 to 15 mm
    • Electrical configuration: AC 2-wire, AC/DC 2-wire
    • Enclosure rating: IP67
    • Temperature range: –25 °C to 75 °C
    • Nickel-plated brass housing; plastic sensing face
    Product family IME
    The economic standard for use in industrial environments
    • Types: M8 to M30
    • Extended sensing ranges: 1.5 mm to 38 mm
    • Electrical configuration: DC 3-/4-wire, DC 2-wire
    • Enclosure rating: IP 67
    • Temperature range: –25 °C to +75 °C
    • Nickel-plated brass housing; plastic sensing face
    Product family MZT8
    Typically SICK: quick mounting, precise switching, high temperature resistance
    • Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
    • Drop-in mounting from above simplifies handling and assembly
    • Combined fixing screw (hexagon socket screw and slotted screw)
    • High-temperature variants: temperature-resistant up to 100 °C
    • Very short sensor housing for use in short stroke cylinders
    • Enclosure ratings: IP 67, IP 68, IP 69K
TOP