Contact
Feedback

Detecting end of film reliably

An adhesive strip is attached before the end of the film to let the operator know the roll will need to be changed soon. This is a reliable and simple method of automating the supply of film as an alternative to detecting the diameter of the roll. Depending on the material, an IME inductive proximity sensor can reliably detect metallic strips and a CSM color sensor can detect colored ones.

  • Following product families can be used
    Product family CSM
    Mini, easy, smart
    • Color sensor in a new miniature housing
    • Static and teach-in method for 1 color using control cable or control panel
    • Over IO-Link up to 8 colors teachable
    • Switching frequency: 1.7 kHz
    • Sensing distance: 12.5 mm
    • Compatibility with older color sensors thanks to cable with male connector M12
    Product family IME
    The economic standard for use in industrial environments
    • Types: M8 to M30
    • Extended sensing ranges: 1.5 mm to 38 mm
    • Electrical configuration: DC 3-/4-wire, DC 2-wire
    • Enclosure rating: IP 67
    • Temperature range: –25 °C to +75 °C
    • Nickel-plated brass housing; plastic sensing face
TOP