Economic hazardous point protection at semi-automated workstations

Workstations in PCB production are often partially automated. Reliable safety technology is needed to protect machine operators from hazards. The C4-RD type 4 safety light curtain is the economic solution for hazardous point protection with the highest level of safety for fingers and hands. The simultaneous use of several light curtains also allows hazardous points to be monitored independently of one another. If, for example, the front safety light curtain is interrupted, the work process can continue in the rear area. This minimizes downtimes and increases productivity.

  • Following product families can be used
    The economic solution for the smallest of spaces
    • Protective field heights: 150 mm to 1,200 mm, available in 50 mm increments
    • Thin, clever brackets and absence of blind zones
    • Rugged housing and high electromagnetic compatibility (EMC)
    • Standardized connectivity and status LEDs
    • Resolutions: 14 mm and 30 mm
    • Typical scanning range: Up to 4.5 m