Contact
Feedback

Measuring display mounting with micrometer accuracy

Measuring device assemblies makes it possible to check whether they are installed in the correct position. This prevents connection errors. Three displacement measurement sensors check if the displays are correctly installed in smartphones with micrometer-level accuracy.

  • Following product families can be used
    Product family OD Precision
    Measuring each dimension with high precision
    • Numerous measuring ranges from 24 mm ... 26 mm to 300 mm ... 700 mm
    • CMOS receiving element for measurement independent of surface
    • Maximum measurement accuracy and frequency
    • Glass thickness measurement with just one sensor head
    • Various light spot sizes
    • Integrated calculations for up to three sensors
    • Stand-alone use via RS-422
    Product family OD5000
    The expert for high performance measurement
    • Measuring frequency up to 80 kHz
    • Ethernet interface with TCP/IP protocol directly in the sensor head
    • Web server interface for configuration
    • Innovative analysis algorithm
    • Maximum repeatability for positioning tasks
    • Detection and measurement of the smallest indentations or holes
TOP