Contact
Feedback

Switch point control in tote conveying

An inductive proximity sensor monitors the end position of a transfer bed. Shock- and vibration-resistant magnetic cylinder sensors for C- and T-slots are used for monitoring the piston position of the actuating cylinder.

  • Following product families can be used
    Product family MZT8 VIA
    Typically SICK: precision sensors for high machine output
    • Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove

    • Insertion of the sensor into the slot from above makes mounting quick and easy

    • Combined fixing screw (hexagon socket screw and slotted screw)

    • Yellow LED as optical adjustment indicator and output state display

    • Green LED acts as a status indicator

    • Very short sensor housing for use in short stroke cylinders

    • Enclosure ratings: IP 67, IP 68, IP 69K

    • IO-Link and automation functions
    Product family MZT8 Twin
    Works with high precision: Cylinder sensor with two sensor heads
    • Sensor variant for T-slot cylinder with two MZT8 sensor heads on one male connector

    • Sensors are inserted into the cylinder slot from above

    • Combined fixing screw (hexagon socket screw and slotted screw)

    • Temperature-resistant up to 80 °C

    • Very short sensor housing for use in short stroke cylinders

    • Enclosure rating: IP68
    Product family MZT8 ATEX
    Typically SICK: maximum performance for potentially explosive areas
    • Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
    • Drop-in mounting from above simplifies handling and assembly
    • Combined fixing screw (hexagon socket screw and slotted screw)
    • Variants fulfill the requirements of ATEX categories 1D, 1G and 3D, 3G
    • Very short sensor housing for use in short stroke cylinders
    • Enclosure rating: IP 67
    Product family IME
    The economic standard for use in industrial environments
    • Types: M8 to M30
    • Extended sensing ranges: 1.5 mm to 38 mm
    • Electrical configuration: DC 3-/4-wire, DC 2-wire
    • Enclosure rating: IP 67
    • Temperature range: –25 °C to +75 °C
    • Nickel-plated brass housing; plastic sensing face
    Product family IM AC
    The economical standard for use in industrial environments
    • Types: M12 to M30
    • Simple sensing ranges: 2 to 15 mm
    • Electrical configuration: AC 2-wire, AC/DC 2-wire
    • Enclosure rating: IP67
    • Temperature range: –25 °C to 75 °C
    • Nickel-plated brass housing, plastic sensing face
    Product family MZT8
    Typically SICK: quick mounting, precise switching, high temperature resistance
    • Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
    • Drop-in mounting from above simplifies handling and assembly
    • Combined fixing screw (hexagon socket screw and slotted screw)
    • High-temperature variants: temperature-resistant up to 100 °C
    • Very short sensor housing for use in short stroke cylinders
    • Enclosure ratings: IP 67, IP 68, IP 69K
TOP