Contact
Feedback

Separating people at passenger locks

In train stations, underground stations or airports, automated entry systems make sure that only those with valid tickets can pass through the passenger locks. Several cylindrical photoelectric sensors detect people at these points. The downstream controller makes sure that only one person can pass through the passenger lock at a time.

  • Following product families can be used
    Product family SimpleSense
    The cost-effective detection solution
    • Modern OES4 ASIC technology for excellent optical performance and ambient light immunity
    • Housing formats: Cylindrical (with M18 thread), cuboid, and hybrid
    • Wide range of mounting options
    • Programmable switching outputs
    • No protection class II power supply unit required
    Product family SLG
    Reliable detection with extremely thin design
    • Variable monitoring lengths from 120 mm to 1,400 mm (in 160 mm increments)
    • Operating range 7 m
    • Response time 18 ms
    • Resolution 45 mm to 25 mm
    • Order-picking with bright job LEDS on the sender and receiver sides
    • IP 65 protection class
    • Ambient light immunity up to 150,000 lux
    Product family GR18
    Round, and cost-effective standard
    • Economical M18 cylindrical sensors with standard housing design
    • Choice of plastic and metal housing variants with straight optical output
    • Very bright and highly visible PinPoint LEDs
    • Highly visible status indicator
    • IP67 enclosure rating
    Product family G6

    Beyond the standard

    Global sensor – the economic way to business class performance

    • PinPoint LED for a bright, precise light spot
    • Durable metal threaded inserts
    • SICK ASIC technology - the result of decades of experience in photoelectric sensors
    • Large, user-friendly potentiometer
    • Large, bright indicator LEDs
    • IP 67 enclosure rating
TOP