Contact
Feedback

Mobile access control at events

At events with open access points, such as exhibitions, concerts, and football matches, access control is often manual rather than automatic. Personnel manually read the bar codes on the tickets using hand-held scanners.

  • Following product families can be used
    Product family IDM16x
    Industrial mobile reliability
    • Identification of all popular 1D codes, with PDF version also stacked codes
    • Compact housing with up to IP 65 withstanding 50 drops from 2 m on concrete
    • Good read feedback via LED, beeper and vibrator
    • Supports all popular corded and cordless interfaces as well as industrial fieldbuses via SICK connectivity
    • Tool-free exchange of cable and battery
    • Corded and cordless versions available
    Product family IDM14x
    Versatility made easy – from high density to standard range codes
    • Reading distance up to 850 mm
    • Identifies all popular linear bar codes
    • Scan rate up to 500 scans/second
    • Withstands 24 drops from 1.8 m height
    • Highly visible scan line
    • IP 41 enclosure rating
TOP