Contact
Feedback

Position determination on a revolving door

Encoders detect the absolute position of the rotation axis . They precisely position the revolving door and reliably monitor its rotation speed. Various interfaces are available for transmitting the recorded data to the door control.

  • Following product families can be used
    Product family IMI
    Rugged full metal sensors for use in challenging applications
    • Types: M8 to M30
    • Large sensing ranges: 2 mm to 40 mm
    • Enclosure rating: IP68, IP69K
    • Temperature range: –25 °C to +85 °C
    • Option of rugged housing or housing suitable for the food industry made completely out of stainless steel
    • IO-Link and visual adjustment indicator
    • Resistant against oils, cooling lubricants and cleaning products
    Product family MM
    Magnetic proximity sensors in common M8, M12, and M18 cylindrical housing
    • Types: M8 to M18
    • Sensing range: up to 120 mm
    • Electrical configuration: DC 3-wire
    • Enclosure rating: IP 67
    • Temperature range: –25 °C to +75 °C
    • Nickel-plated brass housing; plastic sensing face
    • Reliable detection of permanent magnets through non-ferromagnetic materials such as stainless steel, aluminum, plastic or wood
    • Solves high-temperature applications by installing the permanent magnet in the high-temperature area and the sensor behind an insulated area
    Product family IME
    The economic standard for use in industrial environments
    • Types: M8 to M30
    • Extended sensing ranges: 1.5 mm to 38 mm
    • Electrical configuration: DC 3-/4-wire, DC 2-wire
    • Enclosure rating: IP 67
    • Temperature range: –25 °C to +75 °C
    • Nickel-plated brass housing; plastic sensing face
    Product family IMB
    The rugged standard for use in harsh ambient conditions
    • Types: M8 to M30
    • Extended sensing ranges: 2 mm to 20 mm
    • Electrical configuration: DC 3-/4-wire, DC 2-wire
    • Enclosure rating: IP 68, IP 69K
    • Temperature range: –40 °C to +100 °C
    • Rugged stainless-steel housing; plastic sensing face
    • Optical adjustment indicator, IO-Link-ready
    • Resistant to oils and cooling lubricants; suitable for use outdoors
    Product family IQB
    Small rectangular housings for use in industrial environments
    • Types: 10 mm x 16 mm x 28 mm or 12 mm x 26 mm x 40 mm
    • Extended sensing ranges: 2 mm to 8 mm
    • Electrical configuration: DC 3-/4-wire
    • Enclosure rating: IP 68
    • Temperature range: –25 °C to +75 °C
    • Tough VISTAL™ housing
    • Small version with 270° output state display
    Product family AHS/AHM36 CANopen
    Flexible, smart, compact
    • Compact 36 mm absolute encoder with max. 26 bits (singleturn: 14 bits, multiturn: 12 bits)
    • Face mount flange, servo flange, blind hollow shaft
    • Rotatable M12 connector or rotatablecable outlet
    • CANopen interface with programmable configuration
    • Diagnostic functions: temperature, operating time, etc. (depending on the type)
    • Protection class up to IP 67 (depending on the type)
    • Operating temperature: –40 °C to +85 °C (depending on the type)
TOP