Contact
Feedback

Pass-through and direction detection in airport security door systems

Get Adobe Flash player

Security door systems at airports separate the transition point between secured and unsecured areas. MLG-2 automation light grids reliably detect persons and thrown objects. If two light grids are installed one behind another, the direction can also be detected.

  • Following product families can be used
    Product family LMS1000
    Lightning-fast measurement – in record time!
    • Efficient sensor with integrated high-speed evaluation
    • High weather resistance and reliability through HDDM+ with multi-echo technology
    • Field evaluation and measured data in one sensor
    • Easy configuration, with the ability to adapt to a changing environment
    • Convenient and simple diagnostics via web server
    Product family SLG
    Reliable detection with extremely thin design
    • Variable monitoring lengths from 120 mm to 1,400 mm (in 160 mm increments)
    • Operating range 7 m
    • Response time 18 ms
    • Resolution 45 mm to 25 mm
    • Order-picking with bright job LEDS on the sender and receiver sides
    • IP 65 protection class
    • Ambient light immunity up to 150,000 lux
    Product family TiM1xx
    Sensor for area monitoring: small, simple, cost-effective
    • Small, simple, and cost-effective sensor for area monitoring
    • Monitoring of an area of up to 15.7 m²
    • Low weight of just 90 g
    • Field evaluation using integrated software algorithms
    • Low power consumption of typically 2.2 W
    • Configuration and cloning using IO-Link
    • Industrial design
    Product family MLG-2 Pro
    Maximum performance in terms of response time, resolution, and object detection
    • High-resolution light grid: With beam separation of 2.5 mm, 5 mm, 10 mm, 20 mm, 25 mm, 30 mm und 50 mm
    • “High-speed scan” function with triple scanning speed
    • “Transparent mode” function for detecting transparent materials
    • Measuring cross-beam, measuring 4 x zones, 2 x holding functions
    • Can be switched to high-resolution evaluation with accuracy levels of up to 2 mm
    • Data compression: Run length coding
    Product family MLG-2 ProNet
    Less effort and greater flexibility via integrated interfaces
    • System self-diagnosis possible
    • High-resolution light grid with 2.5 mm, 5 mm, 10 mm, 20 mm, 25 mm, 30 mm and 50 mm beam separation
    • “High speed scan" function with three scan speeds
    • “Transparent mode" function for detection of transparent objects
    • Measuring cross-beam, measuring 4 x zones, 2 x holding functions
    • Data compression: Run length coding
TOP