Contact
Feedback

Detection of person size at automated border controls

At automated border controls, a camera compares the picture in a passport with the face of the passenger. Before this happens, the passenger goes through a vertical MLG-2 automation light grid with single-beam evaluation. The light grid detects the size of the person and has the camera positioned to the height of the person’s face.

  • Following product families can be used
    Product family TiM5xx
    Complete measurement accuracy
    • Monitoring area of up to 1,470 m² with just one sensor
    • High ambient light tolerance due to HDDM technology
    • Rugged housing with up to an IP 67 enclosure rating
    • Low power consumption (typ. 4 W)
    • Compact design with a housing height of just 86 mm maximum
    • Integrated Ethernet interface
    • Long sensing range of up to max. 25 m
    • Industry-standard design and M12 male connector
    Product family MLG-2 Pro
    Maximum performance in terms of response time, resolution, and object detection
    • High-resolution light grid: With beam separation of 2.5 mm, 5 mm, 10 mm, 20 mm, 25 mm, 30 mm und 50 mm
    • “High-speed scan” function with triple scanning speed
    • “Transparent mode” function for detecting transparent materials
    • Measuring cross-beam, measuring 4 x zones, 2 x holding functions
    • Can be switched to high-resolution evaluation with accuracy levels of up to 2 mm
    • Data compression: Run length coding
    Product family MLG-2 ProNet
    Less effort and greater flexibility via integrated interfaces
    • System self-diagnosis possible
    • High-resolution light grid with 2.5 mm, 5 mm, 10 mm, 20 mm, 25 mm, 30 mm and 50 mm beam separation
    • “High speed scan" function with three scan speeds
    • “Transparent mode" function for detection of transparent objects
    • Measuring cross-beam, measuring 4 x zones, 2 x holding functions
    • Data compression: Run length coding
TOP