- Home
- Industries
- Automotive and parts suppliers
- Final assembly
- Dashboard assembly
- Mobile identification of DPM codes on electronic components
- Home
- Industries
- Automotive and parts suppliers
- Final assembly
- Dashboard assembly
- Mobile identification of DPM codes on electronic components
Mobile identification of DPM codes on electronic components
When mounting dashboards, many components and assemblies can be identified using small DPM codes. The ZS36x8 DPM mobile handheld scanner is ideally suited to this. Thanks to the high-performance DPM decoder and intelligent illumination system, the scanner reads lasered DPM codes with high reliability, regardless of the surface quality.
-
Following product families can be used
-
Following products can be usedMobile handheld scanners
- Codes/data cards: 1D codes, 2D codes, Stacked, direct-marked codes
- Reading distance: 3 mm ... 125 mm
- Application: Industrial application
- Scanner design: Cable connection variant
- Communication interface: Ethernet, PROFINET, EtherCAT®, Serial, PROFIBUS DP, DeviceNet™, USB
- Ambient operating temperature: –30 °C +50 °C
- Code resolution: ≥ 0.13 mm, ≥ 0.08 mm
- Items supplied: Single scanner
DetailsCompare nowMobile handheld scanners- Codes/data cards: 1D codes, 2D codes, Stacked, direct-marked codes
- Reading distance: 3 mm ... 125 mm
- Application: Industrial application
- Scanner design: Cable connection variant
- Communication interface: Ethernet, PROFINET, EtherCAT®, Serial, PROFIBUS DP, DeviceNet™, USB
- Ambient operating temperature: –30 °C +50 °C
- Code resolution: ≥ 0.08 mm, ≥ 0.13 mm
- Items supplied: Single scanner
DetailsCompare nowMobile handheld scanners- Codes/data cards: 1D codes, 2D codes, Stacked, direct-marked codes
- Reading distance: 3 mm ... 125 mm
- Application: Industrial application
- Scanner design: Wireless variant
- Communication interface: Ethernet, PROFINET, EtherCAT®, Serial, PROFIBUS DP, DeviceNet™, USB, Bluetooth
- Ambient operating temperature: –20 °C +50 °C
- Code resolution: ≥ 0.08 mm, ≥ 0.13 mm
- Items supplied: Single scanner
DetailsCompare nowMobile handheld scanners- Codes/data cards: 1D codes, 2D codes, Stacked, direct-marked codes
- Reading distance: 3 mm ... 125 mm
- Application: Industrial application
- Scanner design: Cable connection variant
- Communication interface: Ethernet, PROFINET, EtherCAT®, Serial, PROFIBUS DP, DeviceNet™, USB
- Ambient operating temperature: –30 °C +50 °C
- Code resolution: ≥ 0.08 mm, ≥ 0.13 mm
- Items supplied: Single scanner
DetailsCompare nowMobile handheld scanners- Codes/data cards: 1D codes, 2D codes, Stacked, direct-marked codes
- Reading distance: 0 mm ... 86 mm
- Application: Industrial application
- Scanner design: Cable connection variant
- Communication interface: Ethernet, PROFINET, EtherCAT®, Serial, PROFIBUS DP, DeviceNet™, USB
- Ambient operating temperature: –30 °C +50 °C
- Code resolution: ≥ 0.08 mm, ≥ 0.13 mm
- Items supplied: Single scanner
DetailsCompare nowMobile handheld scanners- Codes/data cards: 1D codes, 2D codes, Stacked, direct-marked codes
- Reading distance: 3 mm ... 125 mm
- Application: Industrial application
- Scanner design: Wireless variant
- Communication interface: Ethernet, PROFINET, EtherCAT®, Serial, PROFIBUS DP, DeviceNet™, USB, Bluetooth
- Ambient operating temperature: –20 °C +50 °C
- Code resolution: ≥ 0.08 mm, ≥ 0.13 mm
- Items supplied: Single scanner
DetailsCompare nowMobile handheld scanners- Codes/data cards: 1D codes, 2D codes, Stacked, direct-marked codes
- Reading distance: 0 mm ... 86 mm
- Application: Industrial application
- Scanner design: Cable connection variant
- Communication interface: Ethernet, PROFINET, EtherCAT®, Serial, PROFIBUS DP, DeviceNet™, USB
- Ambient operating temperature: –30 °C +50 °C
- Code resolution: ≥ 0.08 mm, ≥ 0.13 mm
- Items supplied: Single scanner
DetailsCompare nowMobile handheld scanners- Codes/data cards: 1D codes, 2D codes, Stacked, direct-marked codes
- Reading distance: 0 mm ... 86 mm
- Application: Industrial application
- Scanner design: Cable connection variant
- Communication interface: Ethernet, PROFINET, EtherCAT®, Serial, PROFIBUS DP, DeviceNet™, USB
- Ambient operating temperature: –30 °C +50 °C
- Code resolution: ≥ 0.08 mm, ≥ 0.13 mm
- Items supplied: Single scanner
DetailsCompare nowMobile handheld scanners- Codes/data cards: 1D codes, 2D codes, Stacked, direct-marked codes
- Reading distance: 0 mm ... 86 mm
- Application: Industrial application
- Scanner design: Wireless variant
- Communication interface: Ethernet, PROFINET, EtherCAT®, Serial, PROFIBUS DP, DeviceNet™, USB, Bluetooth
- Ambient operating temperature: –20 °C +50 °C
- Code resolution: ≥ 0.08 mm, ≥ 0.13 mm
- Items supplied: Single scanner
DetailsCompare nowMobile handheld scanners- Codes/data cards: 1D codes, 2D codes, Stacked, direct-marked codes
- Reading distance: 0 mm ... 86 mm
- Application: Industrial application
- Scanner design: Wireless variant
- Communication interface: Ethernet, PROFINET, EtherCAT®, Serial, PROFIBUS DP, DeviceNet™, USB, Bluetooth
- Ambient operating temperature: –20 °C +50 °C
- Code resolution: ≥ 0.08 mm, ≥ 0.13 mm
- Items supplied: Single scanner
DetailsCompare now