Contact
Feedback

Positioning of storage and retrieval systems with end position monitoring

High-precision absolute positioning is achieved using the Dx100 long range distance sensor. The sensor generates the measured values, clock-synchronized with the control command. The ISD400 optical data transmission system replaces the field bus cabling to the storage and retrieval system, thus enabling wear-free and therefore low-maintenance system operation. The multitude of field bus versions allows easy integration of the ISD400 into a variety of different networks. The i110R safety position switch stops the storage and retrieval system as soon as the end position is exceeded.

  • Following product families can be used
    Product family ISD400
    Wireless communication – fast and easy
    • PROFIBUS DP interface for the ISD400 Core
    • Protocol-free Fast Ethernet interface for the ISD400 Pro
    • Fast Ethernet with a transmission rate of 100 Mbps for the ISD400 Pro
    • Connection and operation without opening the device
    • Version with heating for use in temperatures as low as –40 °C
    Product family Dx100
    Reliable, fast, precise positioning
    • Measuring range up to 300 m (dependent on type)
    • Numerous fieldbus interfaces
    • Pre-failure notification and diagnostic data available
    • Display with intuitive menu and easy to see status LEDs
    • Small, rugged metal housing
    • 3-axis alignment bracket with quick lock system available as accessory
    • Elongated holes for zero point adjustment when replacing devices
    Product family i110R
    Safe and established position monitoring
    • Standardized metal housing
    • Metal turning lever with plastic roller
    • 1 M20 x 1.5 cable entry gland
    • Slow-action or snap-action switching element with up to four contacts
TOP