Contact
Feedback

Presence check for components

Cylindric IME inductive proximity sensors are used to precisely detect parts and check that they are present. Mountings developed especially for the IME ensure fast and precise replacement of damaged sensors.

  • Following product families can be used
    Product family IM AC
    The economical standard for use in industrial environments
    • Types: M12 to M30
    • Simple sensing ranges: 2 to 15 mm
    • Electrical configuration: AC 2-wire, AC/DC 2-wire
    • Enclosure rating: IP67
    • Temperature range: –25 °C to 75 °C
    • Nickel-plated brass housing, plastic sensing face
    Product family IME
    The economic standard for use in industrial environments
    • Types: M8 to M30
    • Extended sensing ranges: 1.5 mm to 38 mm
    • Electrical configuration: DC 3-/4-wire, DC 2-wire
    • Enclosure rating: IP 67
    • Temperature range: –25 °C to +75 °C
    • Nickel-plated brass housing; plastic sensing face
TOP