Contact
Feedback

Positioning the dashboard in the work station

The reliable, non-contact IME12 inductive proximity sensor signals the suspended conveyor when the dashboard has reached a working position in the station. Checking of the installation of the instrument panel then starts.

  • Following product families can be used
    Product family IME
    The economic standard for use in industrial environments
    • Types: M8 to M30
    • Extended sensing ranges: 1.5 mm to 38 mm
    • Electrical configuration: DC 3-/4-wire, DC 2-wire
    • Enclosure rating: IP 67
    • Temperature range: –25 °C to +75 °C
    • Nickel-plated brass housing; plastic sensing face
    Product family IM AC
    The economical standard for use in industrial environments
    • Types: M12 to M30
    • Simple sensing ranges: 2 to 15 mm
    • Electrical configuration: AC 2-wire, AC/DC 2-wire
    • Enclosure rating: IP67
    • Temperature range: –25 °C to 75 °C
    • Nickel-plated brass housing, plastic sensing face
TOP