Contact
Feedback

Singulation in automated border controls

Several miniature photoelectric sensors arranged in a defined pattern ensure that there is only one person in the security door system at a time. If a second person is detected, the system controller will not unlock the exit.

  • Following product families can be used
    Product family SimpleSense
    The cost-effective detection solution
    • Modern OES4 ASIC technology for excellent optical performance and ambient light immunity
    • Housing formats: Cylindrical (with M18 thread), cuboid, and hybrid
    • Wide range of mounting options
    • Programmable switching outputs
    • No protection class II power supply unit required
    Product family SLG
    Reliable detection with extremely thin design
    • Variable monitoring lengths from 120 mm to 1,400 mm (in 160 mm increments)
    • Operating range 7 m
    • Response time 18 ms
    • Resolution 45 mm to 25 mm
    • Order-picking with bright job LEDS on the sender and receiver sides
    • IP 65 protection class
    • Ambient light immunity up to 150,000 lux
    Product family GR18
    Round, and cost-effective standard
    • Economical M18 cylindrical sensors with standard housing design
    • Choice of plastic and metal housing variants with straight optical output
    • Very bright and highly visible PinPoint LEDs
    • Highly visible status indicator
    • IP67 enclosure rating
    Product family TiM1xx
    Sensor for area monitoring: small, simple, cost-effective
    • Small, simple, and cost-effective sensor for area monitoring
    • Monitoring of an area of up to 15.7 m²
    • Low weight of just 90 g
    • Field evaluation using integrated software algorithms
    • Low power consumption of typically 2.2 W
    • Configuration and cloning using IO-Link
    • Industrial design
    Product family G6

    Beyond the standard

    Global sensor – the economic way to business class performance

    • PinPoint LED for a bright, precise light spot
    • Durable metal threaded inserts
    • SICK ASIC technology - the result of decades of experience in photoelectric sensors
    • Large, user-friendly potentiometer
    • Large, bright indicator LEDs
    • IP 67 enclosure rating
  • Following products can be used
    1071399
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Aperture angle: Horizontal (270°)
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Electrical connection: 1 x connection “Power”, 12-pin, M12 male connector, 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
    1080182
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Aperture angle: Horizontal (270°)
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Electrical connection: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
TOP