Contact
Feedback

Opening swing doors at the customs exit

After baggage reclaim, arriving passengers leave the customs exit. Helped by swing doors, the stream of passengers is controlled in such a way that no-one can reach the customs area without authorization. Photoelectric sensors open the swing doors reliably.

  • Following product families can be used
    Product family G10
    Powerful detection, smart installation - down to the last detail
    • Long sensing ranges: 1,200 mm with background suppression; 15 m on PL80A reflector
    • PinPoint LED with bright and precise light spot
    • Small housing design
    • 10 … 30 VDC or 24 … 240 VAC/VDC power supply with PNP/NPN or relay output
    • Rugged sensor housing with metal-reinforced holes for assembly
    • Q-Lock assembly system for mounting the sensor within a few seconds
    Product family GR18
    Round, and cost-effective standard
    • Economical M18 cylindrical sensors with standard housing design
    • Choice of plastic and metal housing variants with straight optical output
    • Very bright and highly visible PinPoint LEDs
    • Highly visible status indicator
    • IP67 enclosure rating
    Product family TiM1xx
    Sensor for area monitoring: small, simple, cost-effective
    • Small, simple, and cost-effective sensor for area monitoring
    • Monitoring of an area of up to 15.7 m²
    • Low weight of just 90 g
    • Field evaluation using integrated software algorithms
    • Low power consumption of typically 2.2 W
    • Configuration and cloning using IO-Link
    • Industrial design
    Product family G6

    Beyond the standard

    Global sensor – the economic way to business class performance

    • PinPoint LED for a bright, precise light spot
    • Durable metal threaded inserts
    • SICK ASIC technology - the result of decades of experience in photoelectric sensors
    • Large, user-friendly potentiometer
    • Large, bright indicator LEDs
    • IP 67 enclosure rating
  • Following products can be used
    1071399
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Aperture angle: 270°
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
    1080181
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
    1067299
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
    1063467
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
    • Details
    • Compare now
    1062219
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x M12 12-pin male connector (0.8 m)
    • Details
    • Compare now
    1067919
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x M12 12-pin male connector (0.8 m)
    • Details
    • Compare now
    1056550
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x M12 12-pin male connector (0.8 m)
    • Details
    • Compare now
    1069933
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: Open wires (2.0 m)
    • Details
    • Compare now
    1052627
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
    • Details
    • Compare now
    1062221
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
    • Details
    • Compare now
    1069932
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: Open wires (2.0 m)
    • Details
    • Compare now
    1080182
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Aperture angle: 270°
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
TOP