Contact
Feedback

Monitoring the position of roll-down gates

Shutter doors secure the area around the baggage claim conveyors to prevent people there from reaching the secure airside of the airport. The shutter doors are closed when the baggage claim belts are not in operation. IM18 inductive proximity sensors monitor whether the shutter doors are opened or closed.

  • Following product families can be used
    Product family IM AC
    The economical standard for use in industrial environments
    • Types: M12 to M30
    • Simple sensing ranges: 2 to 15 mm
    • Electrical configuration: AC 2-wire, AC/DC 2-wire
    • Enclosure rating: IP67
    • Temperature range: –25 °C to 75 °C
    • Nickel-plated brass housing; plastic sensing face
    Product family IME
    The economic standard for use in industrial environments
    • Types: M8 to M30
    • Extended sensing ranges: 1.5 mm to 38 mm
    • Electrical configuration: DC 3-/4-wire, DC 2-wire
    • Enclosure rating: IP 67
    • Temperature range: –25 °C to +75 °C
    • Nickel-plated brass housing; plastic sensing face
TOP