Contact
Feedback

Measurement of freight objects

Two 2D laser scanners on a positioning unit are evenly maneuvered over the freight to provide space-saving static measurement of individual freight objects that are not positioned on a load carrier. Two LMS4xx scanners record two-dimensional scan data of the freight. The DFS60 incremental encoder provides high-precision speed information of the positioning unit. This makes it possible to calculate the dimensions and volume of the freight. IM Standard inductive proximity sensors determine the end positions. A IDM16x hand-held scanner reads the identification number of the air freight.

  • Following product families can be used
    Product family LMS4xx
    Fast and reliable, for precise measurement of distances and contours
    • The “Level Control” application integrated in the sensor is, with its gapless scanning surface, able to perform “shadowless” detection of objects in containers. Even small objects, regardless of color, are detected anywhere in the container.
    • Large dynamic measurement range of 0.7 m to 3 m
    • Rugged design
    • High angular resolution and scanning frequency
    • Ideal for depalletizing taks, contour verification and vision applications on pallets
    Product family DFS60
    High-resolution, programmable encoder for sophisticated applications
    • Compact installation depth
    • High resolution up to 16 bits
    • Optionally programmable: Output voltage, zero pulse position, zero pulse width and number of pulses
    • Connection: Radial or axial cable outlet, M23 or M12 connector, axial or radial
    • Electrical interfaces: 5V & 24V TTL/RS-422, 24 V HTL/push pull
    • Mechanical interfaces: face mount or servo flange, blind or through hollow shaft
    • Remote zero set possible
    Product family LMS4000
    Laser measurement without compromise - precise, fast and reliable
    • Precise measurement, even with very dark or glossy objects
    • Fine angular resolution for high measurement point density
    • High speed measurement with 600 Hz and fast data transmission with Gigabit Ethernet
    • Synchronization of devices without mutual interference
    • Industry-grade M12 connections

    Product family IM AC
    The economical standard for use in industrial environments
    • Types: M12 to M30
    • Simple sensing ranges: 2 to 15 mm
    • Electrical configuration: AC 2-wire, AC/DC 2-wire
    • Enclosure rating: IP67
    • Temperature range: –25 °C to 75 °C
    • Nickel-plated brass housing, plastic sensing face
    Product family IME
    The economic standard for use in industrial environments
    • Types: M8 to M30
    • Extended sensing ranges: 1.5 mm to 38 mm
    • Electrical configuration: DC 3-/4-wire, DC 2-wire
    • Enclosure rating: IP 67
    • Temperature range: –25 °C to +75 °C
    • Nickel-plated brass housing; plastic sensing face
TOP