Inductive proximity sensors
IMB

IMB30-20NPPVC0S
1074407
Items included: BEF-MU-M30N (1)
Piece
Copy shortlink
    • Features
      HousingCylindrical thread design
      HousingStandard
      Thread sizeM30 x 1.5
      DiameterØ 30 mm
      Sensing range Sn20 mm
      Safe sensing range Sa16.2 mm
      Installation typeNon-flush
      Switching frequency500 Hz
      Connection typeMale connector M12, 4-pin 1)
      Switching outputPNP
      Output functionComplementary
      Electrical wiringDC 4-wire
      Enclosure rating

      IP68 2)

      IP69K 3)

      Special featuresResistant against coolant lubricants, IO-Link, Temperature resistance
      Special applicationsZones with coolants and lubricants, Mobile machines, Difficult application conditions
      • 1) With gold plated contact pins.
      • 2) According to EN 60529.
      • 3) According to ISO 20653:2013-03.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC
      Ripple≤ 10 %
      Voltage drop≤ 2 V 1)
      Hysteresis3 % ... 20 %
      Reproducibility≤ 2 % 2) 3)
      Temperature drift (of Sr)± 10 %
      EMCAccording to EN 60947-5-2
      Continuous current Ia≤ 200 mA
      Short-circuit protection
      Reverse polarity protection
      Power-up pulse protection
      Power-up pulse≤ 5 ms
      Shock and vibration resistance100 g / 2 ms / 500 cycles; 150 g / 1 Mio cycles; 10 Hz ... 55 Hz / 1 mm; 55 Hz ... 500 Hz / 60 g
      Ambient operating temperature–40 °C ... +100 °C
      Housing materialStainless steel V2A, DIN 1.4305 / AISI 303
      Sensing face materialPlastic, LCP
      Housing length70 mm
      Thread length40 mm
      Tightening torque, max.

      Typ. 100 Nm 4)

      Typ. 100 Nm 5)

      Items suppliedMounting nut, V2A stainless steel, with locking teeth (2x)
      Protection classIII
      UL File No.E181493
      • 1) At Ia max.
      • 2) Ub and Ta constant.
      • 3) Of Sr.
      • 4) When using the non-toothed side of the nut.
      • 5) Valid if toothed side of nut is used.
    • Safety-related parameters
      MTTFD2,016 years
      DCavg0 %
    • Communication interface
      Communication interfaceIO-Link V1.0
      Communication Interface detailCOM2 (38,4 kBaud)
      Process data length1 Byte
      Process data structure

      Bit 0 = Sr reached

      Bit 1 = Sa reached

    • Reduction factors
      NoteThe values are reference values which may vary
      St37 steel (Fe)1
      Stainless steel (V2A, 304)Approx. 0.78
      Aluminum (Al)Approx. 0.44
      Copper (Cu)Approx. 0.36
      Brass (Br)Approx. 0.46
    • Installation note
      RemarkAssociated graphic see "Installation"
      A20 mm
      B62 mm
      C30 mm
      D60 mm
      E20 mm
      F160 mm
    • Classifications
      ECl@ss 5.027270101
      ECl@ss 5.1.427270101
      ECl@ss 6.027270101
      ECl@ss 6.227270101
      ECl@ss 7.027270101
      ECl@ss 8.027270101
      ECl@ss 8.127270101
      ECl@ss 9.027270101
      ECl@ss 10.027270101
      ECl@ss 11.027270101
      ETIM 5.0EC002714
      ETIM 6.0EC002714
      ETIM 7.0EC002714
      ETIM 8.0EC002714
      UNSPSC 16.090139122230

    Technical drawings

    IMB30-20NPPVC0S
    Installation note Non-flush installation
    IMB30-20NPPVC0S
    Connection diagram Cd-455
    IMB30-20NPPVC0S
    Response diagram
    IMB30-20NPPVC0S
    Dimensional drawing IMB30 Standard, connector M12, non-flush
  • View: View Gallery View List Show all
    Hide all