- Home
- Product portfolio
- Inductive proximity sensors
- Inductive proximity sensors
- IMB
- IMB18-12NPPVC0S
- Home
- Product portfolio
- Inductive proximity sensors
- Inductive proximity sensors
- IMB
- IMB18-12NPPVC0S
Inductive proximity sensors
IMB
IMB18-12NPPVC0S
1074370
Items included:
BEF-MU-M18N (1)
-
Technical details
-
Downloads
-
Accessories
-
Videos
-
Items supplied
-
Service and Support
-
Customs data
-
- Features
Housing Cylindrical thread design Housing Standard Thread size M18 x 1 Diameter Ø 18 mm Sensing range Sn 12 mm Safe sensing range Sa 9.72 mm Installation type Non-flush Switching frequency 1,000 Hz Connection type Male connector M12, 4-pin 1) Switching output PNP Output function Complementary Electrical wiring DC 4-wire Enclosure rating IP68 2)
IP69K 3)
Special features Resistant against coolant lubricants, IO-Link, Temperature resistance Special applications Zones with coolants and lubricants, Mobile machines, Difficult application conditions - 1) With gold plated contact pins.
- 2) According to EN 60529.
- 3) According to ISO 20653:2013-03.
- Mechanics/electronics
Supply voltage 10 V DC ... 30 V DC Ripple ≤ 10 % Voltage drop ≤ 2 V 1) Hysteresis 3 % ... 20 % Reproducibility ≤ 2 % 2) 3) Temperature drift (of Sr) ± 10 % EMC According to EN 60947-5-2 Continuous current Ia ≤ 200 mA Short-circuit protection ✔ Reverse polarity protection ✔ Power-up pulse protection ✔ Shock and vibration resistance 100 g / 2 ms / 500 cycles; 150 g / 1 Mio cycles; 10 Hz ... 55 Hz / 1 mm; 55 Hz ... 500 Hz / 60 g Ambient operating temperature –40 °C ... +100 °C Housing material Stainless steel V2A, DIN 1.4305 / AISI 303 Sensing face material Plastic, LCP Housing length 65 mm Thread length 39 mm Tightening torque, max. Typ. 60 Nm 4)
Typ. 90 Nm 5)
Items supplied Mounting nut, V2A stainless steel, with locking teeth (2x) Protection class III UL File No. E181493 - 1) At Ia max.
- 2) Ub and Ta constant.
- 3) Of Sr.
- 4) When using the non-toothed side of the nut.
- 5) Valid if toothed side of nut is used.
- Safety-related parameters
MTTFD 2,016 years DCavg 0 %
- Communication interface
Communication interface IO-Link V1.0 Communication Interface detail COM2 (38,4 kBaud) Process data length 1 Byte Process data structure Bit 0 = Sr reached
Bit 1 = Sa reached
- Reduction factors
Note The values are reference values which may vary St37 steel (Fe) 1 Stainless steel (V2A, 304) Approx. 0.7 Aluminum (Al) Approx. 0.43 Copper (Cu) Approx. 0.37 Brass (Br) Approx. 0.43
- Installation note
Remark Associated graphic see "Installation" A 18 mm B 45 mm C 18 mm D 36 mm E 12 mm F 96 mm
- Classifications
ECl@ss 5.0 27270101 ECl@ss 5.1.4 27270101 ECl@ss 6.0 27270101 ECl@ss 6.2 27270101 ECl@ss 7.0 27270101 ECl@ss 8.0 27270101 ECl@ss 8.1 27270101 ECl@ss 9.0 27270101 ECl@ss 10.0 27270101 ECl@ss 11.0 27270101 ETIM 5.0 EC002714 ETIM 6.0 EC002714 ETIM 7.0 EC002714 ETIM 8.0 EC002714 UNSPSC 16.0901 39122230
-
-
-
-