- Home
- Product portfolio
- Inductive proximity sensors
- Inductive proximity sensors
- IMB
- IMB08-04NPPVC0S
- Home
- Product portfolio
- Inductive proximity sensors
- Inductive proximity sensors
- IMB
- IMB08-04NPPVC0S
Inductive proximity sensors
IMB
IMB08-04NPPVC0S
1074350
Items included:
BEF-MU-M08N (1)
-
Technical details
-
Downloads
-
Accessories
-
Videos
-
Items supplied
-
Service and Support
-
Customs data
-
- Features
Housing Cylindrical thread design Housing Standard Thread size M8 x 1 Diameter Ø 8 mm Sensing range Sn 4 mm Safe sensing range Sa 3.24 mm Installation type Non-flush Switching frequency 4,000 Hz Connection type Male connector M12, 4-pin 1) Switching output PNP Output function Complementary Electrical wiring DC 4-wire Enclosure rating IP68 2)
IP69K 3)
Special features Resistant against coolant lubricants, IO-Link, Temperature resistance Special applications Zones with coolants and lubricants, Mobile machines, Difficult application conditions - 1) With gold plated contact pins.
- 2) According to EN 60529.
- 3) According to ISO 20653:2013-03.
- Mechanics/electronics
Supply voltage 10 V DC ... 30 V DC Ripple ≤ 10 % Voltage drop ≤ 2 V 1) Hysteresis 3 % ... 20 % Reproducibility ≤ 2 % 2) 3) Temperature drift (of Sr) ± 10 % EMC According to EN 60947-5-2 Continuous current Ia ≤ 200 mA Short-circuit protection ✔ Reverse polarity protection ✔ Power-up pulse protection ✔ Shock and vibration resistance 100 g / 11 ms / 1000 cycles; 150 g / 1 Mio cycles; 10 Hz ... 55 Hz, 1 mm / 55 Hz ... 500 Hz / 15 g Ambient operating temperature –40 °C ... +100 °C Housing material Stainless steel V2A, DIN 1.4305 / AISI 303 Sensing face material Plastic, LCP Housing length 50 mm Thread length 34 mm Tightening torque, max. Typ. 7 Nm 4)
Typ. 14 Nm 5)
Items supplied Mounting nut, V2A stainless steel, with locking teeth (2x) Protection class III UL File No. E181493 - 1) At Ia max.
- 2) Ub and Ta constant.
- 3) Of Sr.
- 4) When using the non-toothed side of the nut.
- 5) Valid if toothed side of nut is used.
- Safety-related parameters
MTTFD 2,016 years DCavg 0 %
- Communication interface
Communication interface IO-Link V1.0 Communication Interface detail COM2 (38,4 kBaud) Process data length 1 Byte Process data structure Bit 0 = Sr reached
Bit 1 = Sa reached
- Reduction factors
Note The values are reference values which may vary St37 steel (Fe) 1 Stainless steel (V2A, 304) Approx. 0.69 Aluminum (Al) Approx. 0.37 Copper (Cu) Approx. 0.28 Brass (Br) Approx. 0.4
- Installation note
Remark Associated graphic see "Installation" A 8 mm B 18 mm C 8 mm D 12 mm E 8 mm F 32 mm
- Classifications
ECl@ss 5.0 27270101 ECl@ss 5.1.4 27270101 ECl@ss 6.0 27270101 ECl@ss 6.2 27270101 ECl@ss 7.0 27270101 ECl@ss 8.0 27270101 ECl@ss 8.1 27270101 ECl@ss 9.0 27270101 ECl@ss 10.0 27270101 ECl@ss 11.0 27270101 ETIM 5.0 EC002714 ETIM 6.0 EC002714 ETIM 7.0 EC002714 ETIM 8.0 EC002714 UNSPSC 16.0901 39122230
-
-
-
-