Contact
Feedback

Extractive gas analyzers
SIDOR

SIDOR E 1217519
1217519
Usual availability on request
  • Copy shortlink
    • Technical specifications
      Description19″ rack enclosure with 3 rack units, for integration in cabinets
      Measured valuesCO, O2, SO2
      Maximum number of measurands3
      Measurement principlesNDIR spectroscopy, electrochemical cell
      Gas flow rate
      30 l/h ... 60 l/h
      Measuring ranges
      CO0 ... 75 mg/m³ / 0 ... 750 mg/m³
      O20 ... 10 Vol.-% / 0 ... 25 Vol.-%
      SO20 ... 100 mg/m³ / 0 ... 1,000 mg/m³
      Response time (t90)

      SIDOR analyzer module: 3 s
      Typical at 60 l/h, depending on cell length and gas flow

      OXOR-E analyzer module: 30 s
      Typical at 60 l/h, depending on gas flow

      Sensitivity drift
      SIDOR analyzer module3 %: per quarter with regular 1-point adjustment
      OXOR-E analyzer module2 %: per quarter with regular 1-point adjustment
      Zero point drift
      SIDOR analyzer module3 %: per quarter with regular 1-point adjustment
      OXOR-E analyzer module0.2 %: per quarter with regular 1-point adjustment
      Sample gas temperature
      Analyzer inlet0 °C ... +45 °C
      Process pressure
      –200 hPa ... 300 hPa
      Relative
      Process gas humidity
      Non-condensing
      Dust load
      Free of dust and aerosols
      Ambient temperature
      +5 °C ... +45 °C
      Storage temperature
      –20 °C ... +70 °C
      Ambient humidity
      ≤ 95 %
      Relative humidity; non-condensing
      Electrical safetyCE
      Enclosure rating
      IP20
      Analog outputs4 outputs:
      4 ... 20 mA, 500 Ω
      Electrically isolated
      Digital outputs

      8 relay contacts:
      30 V AC, 500 mA / 48 V DC, 500 mA
      Three relay outputs preset for failure, service and maintenance

      8 transistor outputs:
      24 V DC, 500 mA
      Freely adjustable

      Digital inputs8 optical coupler inputs:
      24 V DC
      Electrically isolated; freely programmable
      Modbus
      Type of fieldbus integrationRTU RS-232
      Indication
      LC display
      OperationMenu-driven operation via LC-display and membrane keyboard
      Menu languagesGerman, English, French, Italian, Dutch, Polish, Swedish, Spanish
      Dimensions (W x H x D)
      483 mm x 132.5 mm x 332 mm
      For details see dimensional drawings
      483 mm x 132.5 mm x 332 mm (for details see dimensional drawings)
      Weight
      9 kg ... 12 kg
      Depending on configuration
      Material in contact with mediaViton B, PVDF, glass, Aluminum
      Power supply
      Voltage100 V / 115 V / 230 V
      Frequency48 ... 62 Hz
      Power consumption≤ 150 W
      Depending on system configuration
      Sample gas connections
      PVDF bulkhead fitting: for hose 6 x 1 mm
      Corrective functions

      Manual or automatic single-point adjustment with ambient air

      Manual or automated adjustment with test gases

      Integrated components

      2 SIDOR analyzer modules

      OXOR-E analyzer module

      PVDF bulkhead fitting

    • Classifications
      ECl@ss 5.027150302
      ECl@ss 5.1.427150302
      ECl@ss 6.027150302
      ECl@ss 6.227150302
      ECl@ss 7.027150302
      ECl@ss 8.027150302
      ECl@ss 8.127150302
      ECl@ss 9.027150302
      ETIM 5.0EC001190
      ETIM 6.0EC001190
      UNSPSC 16.090141115406

    Technical drawings

    SIDOR E 1217519
    analyzer
    SIDOR E 1217519
    X6 (transistor switching outputs) and X7 (measured value outputs) male connectors
    SIDOR E 1217519
    X4 and X5 male connectors (relay switching outputs)
    SIDOR E 1217519
    plug connectors X2 (interfaces) and X3 (control inputs)
    SIDOR E 1217519
    gas connections
  • View: View Gallery View List Show all
    Hide all
TOP