With your consent our website uses own cookies and third-party cookies to identify you and to send advertising messages in line with your online navigation preferences. Without your consent we will only use anonymized cookies, e.g session cookies. If you want to know more or refuse consent to some cookies, click here.
![]() |
|
Medium | Fluids |
Measurement | Switch, Continuous |
Design | Standard |
Probe length | 1,700 mm |
Process pressure | –1 bar 16 bar |
Process temperature | –20 °C ... +150 °C |
UL approval | ✔ |
RoHS certificate | ✔ |
IO-Link | ✔ |
EHEDG approval | ✔ |
Accuracy of sensor element | ± 5 mm |
Reproducibility | ≤ 2 mm |
Resolution | < 2 mm |
Response time | < 400 ms 1) |
Dielectricity constant | ≥ 5 for rod probe ≥ 1.8 with coaxial tube |
Conductivity | No limitation |
Deactivated area at process connection | 25 mm 2) |
Deactivated area at end of probe | ≥ 10 mm 3) |
MTTF | 194.3 years (EN ISO 13849-1) |
Supply voltage | 12 V DC ... 30 V DC 1) |
Power consumption | ≤ 75 mA at 24 V DC without output load |
Initialization time | ≤ 2 s |
Protection class | III |
Connection type | Round connector M12 x 1, 5-pin |
Output signal | 1 x PNP + 1 x PNP/NPN + 4 mA ... 20 mA / 0 V ... 10 V |
Output load | 4 mA ... 20 mA < 500 Ohm at Uv > 13,5 V, 4 mA ... 20 mA < 400 Ohm at Uv > 12 V, 0 V ... 10 V > 750 Ohm at Uv 14 ≥ V |
Hysteresis | Min. 2 mm, free adjustable |
Signal voltage HIGH | Vs - 2 V |
Signal voltage LOW | ≤ 2 V |
Output current | < 100 mA |
Inductive load | < 1 H |
Capacitive load | < 100 nF |
Enclosure rating | IP67: EN 60529, IP69K: ISO 20653 |
Temperature drift | < 0.1 mm/K |
Lower signal level | 3.8 mA ... 4 mA, 0 V |
Upper signal level | 20 mA ... 20.5 mA, 10.5 V |
EMC | EN 61326-2-3, 2014/30/EU |
Wetted parts | 316L (Ra ≤ 0,8 µm), PEEK |
Process connection | G ¾ A |
Housing material | 303 |
Housing design | With viewing window made from PMMA (acrylic glass) |
Max. probe load | ≤ 6 Nm |
Ambient operating temperature | –20 °C ... +60 °C |
Ambient storage temperature | –40 °C ... +80 °C |
Outdoor use | Only with weather hood |
ECl@ss 5.0 | 27371813 |
ECl@ss 5.1.4 | 27371813 |
ECl@ss 6.0 | 27371813 |
ECl@ss 6.2 | 27371813 |
ECl@ss 7.0 | 27371813 |
ECl@ss 8.0 | 27371813 |
ECl@ss 8.1 | 27371813 |
ECl@ss 9.0 | 27371813 |
ETIM 5.0 | EC001447 |
ETIM 6.0 | EC001447 |
UNSPSC 16.0901 | 41113710 |
Products and Industries
Product PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
FAQsTechnologiessafetyIQGlossaryNews and Events
PressSICK Sensor BlogExhibitions and EventsContact
Contact usContact formAbout SICK
SICK AustraliaWorldwide Locations