Contact
Feedback

Gas flow measuring instruments
FLOWSIC60

Continuous air flow measurement for mining applications

Your Benefits

  • Reliable operation by intrinsically safe measuring system
  • Convenient use through continuous automated air flow measurement
  • Reliable measurement results through measurement across the entire width of the tunnel
  • Long service life thanks to the use of durable stainless steel components and the wear-free measurement principle
  • Low operating costs thanks to minimal maintenance work and integrated self-diagnostics
  • Reduced installation and commissioning effort thanks to flexible mounting positions and simple electrical installation
  • Low maintenance and long service intervals thanks high tolerance to contamination and the fact that there are no moving parts
  • Easy connection to monitoring and control systems via analog measurement signal

The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.
In accordance with Article 2 (4), this product does not fall within the scope of RoHS directive 2011/65/EU and is also not designed for use in products which fall within the scope of this directive. You can find additional information in the product information.

Overview

Continuous air flow measurement for mining applications

The FLOWSIC60 ultrasonic measuring device uses ultrasonic signals to continuously measure air velocity in tunnels and shafts. The rugged measuring device consists of high-quality stainless steel components and is ideal for use in harsh ambient conditions. Once installed, the FLOWSIC60 continuously and automatically measures air velocity across the entire width of the tunnel and displays the measurement result via the analog output, making integration in monitoring systems simple. Because safety underground is top priority, the FLOWSIC60 is intrinsically safe and certified for use in mining according to IECEx. Practically maintenance and wear-free operation and integrated self-monitoring offer a high degree of safety and convenience for air flow measurement in explosion-proof areas.

At a glance
  • Continuous air flow measurement
  • Intrinsically safe with IECEx approval for zone 0 (EPL Ma)
  • Ultrasonic technology with no moving parts
  • Representative measurement across the entire width of the tunnel
  • For tunnel diameters from 0.5 m to 8.5 m
  • Stainless-steel components and cable protection tubing for a long service life in harsh environments
  • Integrated self-diagnostics
  • Analog output with error current output

 

LinkedIn Logo

Follow expert discussion in our LinkedIn Forum

SICK expert group: gas flow measurement and fiscal metering

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Measured valuesAir velocity
    Enclosure ratingIP66 / IP67
    Modbus
    Type of fieldbus integrationASCII RS-485
    RTU RS-485
All technical data can be found accompanying the individual product

Downloads

TOP