Contact
Feedback


Flexi Soft Designer
  • The strength of the Flexi Soft Designer configuration tool is that it enables users to create easy and straightforward configurations for the Flexi Soft safety controller. Only three steps are needed (hardware configuration, logic creation and transfer, and verification) to produce the configuration. The easy-to-follow user guide in the configuration tool provides information on the modules and elements, as well as a graphical wiring diagram for quick commissioning, plus full documentation. Configuring a Flexi-Link project with the Flexi Soft Designer is also easy. Each station is configured separately, however, the actual Flexi-Link project is saved in a single project file.

    At a glance
    • Straightforward configuration settings for single stations and a Flexi-Link system
    • Up to 255 logic blocks are available for each Flexi Soft station
    • Straightforward logic operations with drag & drop
    • Offline project simulation
    • Full report in just one single file
    • Comprehensive wiring assistance
    • Detailed figure of logic and hardware
    • Product features
      Software categoryConfiguration software
      Software typeFlexi Soft Designer
      Version1.9.1
      LanguageGerman, English, French, Spanish, Japanese, Czech, Turkish, Chinese
      Supported product familiesSafeguard Detector, AOS LiDAR, Flexi Loop, Flexi Soft
      Supported product groupsSafe series connection, Safety controllers, Safety systems, Object detection systems
      Supported product segmentssens:Control - safe control solutions, Safety systems and solutions, System solutions
    • System requirements
      Operating systemWindows 10, Windows XP (32 bit/64 bit), Windows Vista (32 bit/64 bit), Windows 7 (32 bit/64 bit), Microsoft .Net Framework 3.5
      Required disk space300 MB
      MonitorXVGA High Color
      ProcessorStandard PC
      Frequency and RAM1 GHz, 2 GB RAM
  • View: View Gallery View List Show all
    Hide all
TOP