Fiber-optic sensors
GLL170
GLL170T-B434
6063341
-
Technical details
-
Downloads
-
Accessories
-
Applications
-
Videos
-
Service and Support
-
Customs data
-
- Features
Device type Fiber-optic sensors Device type detail Stand-alone Dimensions (W x H x D) 10 mm x 31.7 mm x 72.5 mm Housing design (light emission) Rectangular Sensing range max. 0 mm ... 400 mm, Proximity system 1) 2)
0 mm ... 1,320 mm, Through-beam system 3)
Sensing range 0 mm ... 350 mm, Proximity system 1) 2)
0 mm ... 1,100 mm, Through-beam system 3)
Type of light Visible red light Light source LED 4) Wave length 632 nm Adjustment Teach-in button
Cable
Plus/minus button
Indication Display Display Status LEDs, 4-digit digital display, display selectable between percentage value, absolute digit value and bar display / display of parameters - 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
- 2) LL3-DK06.
- 3) LL3-TB02.
- 4) Average service life: 100,000 h at TU = +25 °C.
- Mechanics/electronics
Supply voltage 10 V DC ... 30 V DC 1) Ripple ≤ 10 % 2) Current consumption 40 mA 3) Switching output PNP
NPN
Selectable via menu
Number of switching outputs 1 Switching mode Light/dark switching Switching mode selector Selectable via menu Response time ≤ 250 µs, Selectable via menu 4)
≤ 50 µs 4)
Switching frequency 2 kHz
10 kHz
Time functions On delay
Off delay
One shot
Without time delay
Delay time Programmable, 0 ms ... 9,999 ms Input Teach-in input Connection type Male connector M8, 4-pin Cable material PVC Conductor cross-section 0.2 mm² Cable diameter Ø 3.8 mm Circuit protection A 5)
B 6)
C 7)
D 8)
Protection class III Weight 22 g Housing material Plastic, PC/POM Tightening torque, max. 0.5 Nm Enclosure rating IP66 9) Ambient operating temperature –25 °C ... +55 °C Ambient temperature, storage –40 °C ... +70 °C UL File No. NRKH2.E300503 & NRKH8.E300503 - 1) Limit values.
- 2) May not exceed or fall below Uv tolerances.
- 3) Without load.
- 4) Signal transit time with resistive load.
- 5) A = VS connections reverse-polarity protected.
- 6) B = inputs and output reverse-polarity protected.
- 7) C = interference suppression.
- 8) D = outputs overcurrent and short-circuit protected.
- 9) With correctly attached fibre-optic cable LL3.
- Safety-related parameters
MTTFD 300 years DCavg 0 %
- Classifications
ECl@ss 5.0 27270905 ECl@ss 5.1.4 27270905 ECl@ss 6.0 27270905 ECl@ss 6.2 27270905 ECl@ss 7.0 27270905 ECl@ss 8.0 27270905 ECl@ss 8.1 27270905 ECl@ss 9.0 27270905 ECl@ss 10.0 27270905 ECl@ss 11.0 27270905 ETIM 5.0 EC002651 ETIM 6.0 EC002651 ETIM 7.0 EC002651 ETIM 8.0 EC002651 UNSPSC 16.0901 39121528
-
-
-
-