CDS
Copy shortlink
  • The CDS configuration and diagnostics software can be used for all industrial safety systems from SICK. The intuitive user interface enables fast and simple design and implementation of the application. All configuration and diagnostic data for quick commissioning and/or efficient troubleshooting are provided by the software. Standard communication interfaces (TCI, FDT/DTM) can be used to integrate CDS simply and effectively into the system level of your automation environment. This enables configuration and diagnostics during commissioning, or maintenance via the standard protocol used.

    At a glance
    • Configuration and diagnostics for all industrial safety system from SICK
    • Automated creation of protocols
    • Integration in existing automation environment using TCI, FDT/DTM
    • Product features
      Software categoryConfiguration software
      Software typeCDS
      Version3.7.2
      Service pack / BuildSP 7
      Languagemultilingual
      DescriptionFor configuration of the mentioned opto-electronic protective devices as well as the following safe control solutions: EFI gateways
      Supported product familiesS300 Mini Standard, S300 Mini Remote, S300 Standard, S300 Advanced, S300 Professional, S300 Expert, S3000 Standard, S3000 Advanced, S3000 Professional, S3000 Expert, S3000 Remote, S3000 PROFINET IO Advanced, S3000 PROFINET IO Professional, C4000 Standard, C4000 Advanced, C4000 Fusion, C4000 Palletizer, C4000 Entry/Exit, C4000 Standard ATEX II 3G/3D, C4000 Advanced ATEX II 3G/3D, C4000 Fusion ATEX II 3G/3D, C4000 Palletizer ATEX II 3G/3D, C4000 Entry/Exit ATEX II 3G/3D, C4000 Advanced Ex, C4000 Fusion Ex, C4000 Palletizer in IP69K Housing, M4000 Advanced Curtain, M4000 Area, M4000 Advanced, M4000 Advanced A/P, S3000 Anti Collision, S3000 Cold Store, UE402, UE403
      Supported product groupsSafety laser scanners, Safety light curtains, Switching amplifier for safety light curtains, Safety multibeam sensors, Safety relays
      Supported product segmentsSafety laser scanners, Safety light curtains, Safety light-beam sensors, sens:Control - safe control solutions
    • System requirements
      Operating systemWindows 7 (32 bit/64 bit), Windows 8 (64 bit), Windows 10 (64 bit), Microsoft .Net Framework 3.5 is a prerequisite
      Required disk space300 MB
      ProcessorStandard PC
      Frequency and RAM1 GHz, 2 GB RAM
      Minimum resolution1,024 px x 768 px
  • View: View Gallery View List Show all
    Hide all