Contact
Feedback

Measuring automation light grids
MLG-2 ProNet

MLG10N-2540N10501
1217022
Usual availability on request
  • Copy shortlink
    • Features
      VersionProNet
      Sensor principleSender/receiver
      Minimum detectable object (MDO)10 mm, 14 mm 1) 2) 3)
      Beam separation10 mm
      Number of beams255
      Detection height2,540 mm
      Software features
      Q1Presence detection
      Address
      Baud rate RS-485
      Included with delivery

      1 × sender

      1 × receiver

      4/6 x QuickFix brackets (6 x QuickFix brackets for monitoring heights above 2 m)

      1 x mounting bracket for the fieldbus module

      1 x Fieldbus module

      1 × Quick Start Guide

      • 1) MDO min. detectable object at high measurement accuracy.
      • 2) MDO min. detectable object for standard measurement accuracy.
      • 3) Depending on beam separation without cross beam setting.
    • Mechanics/electronics
      Light sourceLED, Infrared light
      Housing design (light emission)Robust
      Wave length850 nm
      Supply voltage VsDC 18 V ... 30 V 1)
      Power consumption sender67.75 mA 2)
      Power consumption receiver171 mA 2)
      Ripple< 5 Vpp
      Output current Imax.100 mA
      Output load capacitive100 nF
      Output load inductive1 H
      Initialization time< 1 s
      Dimensions (W x H x D)34 mm x 2,623.3 mm x 30.6 mm
      Housing materialAluminum
      IndicationLED
      Enclosure ratingIP65, IP67
      3)
      Circuit protectionUV connections, reverse polarity protected, Output Q short-circuit protected, Interference pulse suppression
      Protection classIII
      Weight5.347 kg
      Front screenPMMA
      OptionNonexistent
      • 1) Without load.
      • 2) , Without load with 24 V.
      • 3) Operating in outdoor condition only with a external protection housing.
    • Performance
      Maximum range7 m 1)
      Minimum range≥ 0 m
      Operating range5 m
      Response time21 ms 2) 3)
      • 1) No reserve for environmental issue and deterioration of the diode.
      • 2) Without high speed.
      • 3) With resistive load.
    • Interfaces
      InterfacePROFINET
    • Ambient data
      EMCEN 60947-5-2
      Ambient operating temperature–30 °C +55 °C
      Ambient storage temperature–40 °C +70 °C
      Ambient light immunity

      Direct: 150,000 lx 1)

      Indirect: 200,000 lx 2)

      Vibration resistanceSinusoidal oscillation 10-150 Hz 5 g
      Shock load

      Continuous shocks 10 g, 16 ms, 1000 shocks

      Single shocks 15 g, 11 ms 3 per axle

      UL File No.

      NRKH.E181493 (Sensor)

      NRAQ.E238799 (Fieldbus module)

      • 1) Outdoor mode.
      • 2) Light resistance indirect.
    • Classifications
      ECl@ss 5.027270910
      ECl@ss 5.1.427270910
      ECl@ss 6.027270910
      ECl@ss 6.227270910
      ECl@ss 7.027270910
      ECl@ss 8.027270910
      ECl@ss 8.127270910
      ECl@ss 9.027270910
      ETIM 5.0EC002549
      ETIM 6.0EC002549
      UNSPSC 16.090139121528

    Technical drawings

    MLG10N-2540N10501
    Dimensional drawing
    MLG10N-2540N10501
    Adjustments
    MLG10N-2540N10501
    Connection type and diagram PROFINET, EtherCAT®, EtherNet/IP
    MLG10N-2540N10501
    Connection type Ethernet
    MLG10N-2540N10501
    Connection diagram T-piece
  • View: View Gallery View List Show all
    Hide all
TOP