Accessories
Plug connectors and cables

YF2A15-050C1BM2A15
2106281
Usually available within 3 weeks
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyConnection cables
      Connection type head AFemale connector, M12, 5-pin, straight, A-coded
      Connection type head BMale connector, M12, 5-pin, straight, A-coded
      Locking plug connectorScrew connection
      Connector materialTPU
      Connector colorBlack
      Locking nut materialZinc die-cast, nickel-plated
      Seal materialFKM
      Tightening torque0.6 Nm
      Width across flats13
      Cable5 m, 4-wire, PUR, halogen-free
      Jacket materialPUR, halogen-free
      Jacket colorViolet
      Cable diameter6.9 mm
      Conductor cross-section0.25 mm² + 0.35 mm² + 1 x drain wire
      ShieldingShielded
      Bending radius
      Flexible use> 10 x cable diameter
      Stationary position> 6 x cable diameter
      Drag chain operation> 10 x cable diameter
      Bending cycles1,000,000
      Reference voltage≤ 60 V AC/DC
      Rated impulse voltage1.5 kV
      Current loading4 A
      Traversing speed3 m/s
      Travelling distance5 m
      Acceleration≤ 5 m/s²
      Signal typeFieldbus, CANopen, DeviceNet™
      Application

      Drag chain operation

      Zones with oils and lubricants

      Authorizations

      CE

      UL

      UL File No.E513908
      Enclosure ratingIP65 / IP66K / IP67
      Ambient operating temperature
      Flexible use–30 °C ... +70 °C
      Stationary position–40 °C ... +80 °C
      Drag chain operation–30 °C ... +80 °C
      Head–25 °C ... +85 °C
      Contamination rating3
      Insulation resistance> 100 mΩ
      Overvoltage categoryIII
      Specific insulation resistance< 30 mΩ
      Thermal resistance, cableFlame retardant according to UL 1581 Section 1060 (FT1), Section 1061 (cable flame), IEC 60332-1-2
    • Classifications
      ECl@ss 5.019030312
      ECl@ss 5.1.419030312
      ECl@ss 6.027060304
      ECl@ss 6.227060304
      ECl@ss 7.027060304
      ECl@ss 8.027060304
      ECl@ss 8.127060304
      ECl@ss 9.027060304
      ECl@ss 10.027060304
      ECl@ss 11.027060304
      ETIM 5.0EC000830
      ETIM 6.0EC000830
      ETIM 7.0EC003249
      ETIM 8.0EC003249
      UNSPSC 16.090126121604

    Technical drawings

    YF2A15-050C1BM2A15
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all