Contact
Feedback

3D vision
Visionary-B

3D snapshot – two-eyes principle for effective use outdoors

Your Benefits

  • This 3D solution provides a real image with a visual and audible warning enhances collision awareness
  • Perfectly designed to work in challenging outdoor environments – even in strong sunlight or rain.
  • You get everything in one package, suitable for retrofit business
  • Assists operator to concentrate more on his duties, e.g. during maneuvering
  • 3D vision helps to detect relevant objects in blind zones around the vehicle
  • Recording feature helps for event analysis
  • Simple and intuitive configuration

Product selection

Show all Hide all
Filter by:

3 results:

Result 1 - 3 out of 3

View:

1074001
Visionary-B
Driver assistance systems, 3D vision
  • Sub product family: Visionary-B CV
  • Working distance: 0.5 m ... 6 m
  • Integrated application: 3D driver assistance system for collision awareness outdoors
  • Detection angle: 105° x 90°
Details
  • Compare now
1074002
Visionary-B
Driver assistance systems, 3D vision
  • Sub product family: Visionary-B CV
  • Working distance: 0.5 m ... 6 m
  • Integrated application: 3D driver assistance system for collision awareness outdoors
  • Detection angle: 105° x 90°
Details
  • Compare now
1072939
Visionary-B
Driver assistance systems, 3D vision
  • Sub product family: Visionary-B CV
  • Working distance: 0.5 m ... 6 m
  • Integrated application: 3D driver assistance system for collision awareness outdoors
  • Detection angle: 105° x 90°
Details
  • Compare now

Result 1 - 3 out of 3

Overview

3D snapshot – two-eyes principle for effective use outdoors

Thanks to the innovative 3D snapshot technology and its rugged mechanical design, the Visionary-B 3D vision sensor from SICK is ideally suited for harsh outdoor environments, e.g., ports, construction sites, or in agriculture. The Visionary-B uses the stereoscopic principle to deliver both 2D images and 3D data with every snapshot. Depending on the application, the raw data and the intelligent image processing results can be transferred in the form of object classifications and position determinations. As a driver assistance system with a monitor and live image, Visionary-B provides a rugged, easily configurable 3D collision warning system that is quickly operational and actively warns the driver, acoustically and visually, in critical situations.

At a glance
  • Distance values: 250 × 496 pixels and 2D image: 544 × 828 pixels
  • High temperature range from –40 °C to +75 °C
  • Rugged housing: IP69K for the sensor head
  • 2-in-1 solution: eight 3D and eight 2D images per second
  • Intelligent image processing: classification and position determination of objects
  • Activity recording for the most recent hours

Applications

Technical overview

 
  • Technical data overview
    Technology3D-snapshot, image analysis
    Enclosure ratingIP69K, IP67
    Configuration softwareVia provided monitor
All technical data can be found accompanying the individual product

Downloads

TOP