Contact
Feedback

Lector64x

High efficiency for code reading applications

  • At a glance
    • 1,7 megapixel resolution, high frame repetition rate of 40 Hz
    • Integrated high-power LED illumination
    • Function buttons, aiming laser, optical and audible feedback signal
    • Intelligent, rapid decoding algorithms
    Your Benefits
    • Highly flexible code position, object height, and transport speed due to a large field of view and large depth of field
    • Cost-effective, straightforward, modular integration of multiple devices adapted to the width of the conveyor belt
    • Minimum training and installation work due to intuitive device equipment that includes function buttons, auto setup, integrated illumination, an aiming laser, an acoustic feedback signal, and a green feedback LED
    • Intelligent decoding algorithms ensure maximum reading performance and high package throughput, even with codes that are difficult to read
    • SICK 4Dpro platform facilitates quick and easy integration into numerous industrial networks
    Lector64x
    High efficiency for code reading applications

    The Lector642 image-based code reader from SICK provides maximum performance and optimum throughput in logistics and factory automation. With a frame repetition rate of 40 Hz and real-time decoding, the Lector642 can reliably identify 1D, 2D and directly marked codes at the highest possible speed. The 1,7 megapixel image resolution offers a large field of view. The intuitive device equipment – featuring function buttons, auto setup, an aiming laser, an acoustic feedback signal, and a green feedback LED – reduce the amount of work required for training and installation. The microSD memory card can be used to store images or back-up copies of parameters. Due to SICK's 4Dpro feature, the Lector642 can be integrated into numerous industrial network.

    • Technical data overview
      TaskReading
      SensorCMOS matrix sensor, grayscale values
      Sensor resolution1,600 px x 1,088 px
      Light sourceTo be ordered separately as accessory
      FocusAdjustable focus (manually)
      LensC-mount
      Optical format1"
      Operator interfacesWeb server
      Operating elements2 buttons (choose and start/stop functions)
      Configuration softwareSOPAS ET
      Dimensions142 mm x 89 mm x 46 mm 1)
      • 1) Only housing without lens and protective hood.
Please select your products
Show all Hide all
Filter by:

3 results:

Result 1 - 3 out of 3

1070119
Lector64x
Image-based code readers, 2D vision
  • Variant: Main unit
  • Sensor resolution: 1,600 px x 1,088 px
  • Internal lighting: To be ordered separately as accessory
  • Focus: Adjustable focus (manually)
  • Readable code structures: 1D, 2D, Stacked
  • Exchangeable lens and illumination: yes
  • Lens: C-mount, 1, to be ordered separately as accessory
  • Details
  • Compare now
1071472
Lector64x
Image-based code readers, 2D vision
  • Variant: Main unit
  • Sensor resolution: 1,600 px x 1,088 px
  • Internal lighting: To be ordered separately as accessory
  • Focus: Adjustable focus (manually)
  • Readable code structures: 1D, 2D, Stacked
  • Exchangeable lens and illumination: yes
  • Lens: C-mount, 1, to be ordered separately as accessory
  • Details
  • Compare now
1082399
Lector64x
Image-based code readers, 2D vision
  • Variant: Main unit
  • Sensor resolution: 1,600 px x 1,088 px
  • Internal lighting: To be ordered separately as accessory
  • Focus: Adjustable focus (manually)
  • Readable code structures: 1D, 2D, OCR / OCV, Stacked, DPM
  • Exchangeable lens and illumination: yes
  • Lens: C-mount, 1, to be ordered separately as accessory
  • Details
  • Compare now

Result 1 - 3 out of 3

4Dpro - The flexibility you need 

  • Standardized connectivity
  • Common user interface
  • Common set of accessories
Learn more
TOP