Contact
Feedback

IVC-2D

This product family will be phased out soon
High-performance camera for industrial use

  • At a glance
    • Suitable for advanced inspections and measurements
    • Flexible working distance and field of view
    • Stand-alone operation, no PC needed
    • IP 65 rating
    • Easy-to-use interface with more than 110 software tools
    • Simple interfacing with PLCs, robots and control systems that support EtherNet/IP or OPC
    • Available in three different resolutions from fast VGA (0.3 MP) to high-resolution UXGA (1.9 MP)
    Your Benefits
    • The IVC-2D’s flexibility ensures optimal setup for individual application needs
    • The 1.9 MP resolution enables inspection of fine details with high repeatability
    • IP 65 rating makes the system suitable for industrial environments
    • Easy-to-use interface ensures fast application development, saving time and reducing costs
    • The camera’s OPC server and EtherNet/IP interface enable easy integration with PLCs, robots and control systems
    • Stand-alone operation reduces installation complexity compared to PC-based vision
    • A wide range of camera-controlled lighting makes it easy to create a complete solution
    IVC-2D
    High-performance camera for industrial use

    The IVC-2D is a high-performance camera, which is ideal for a variety of inspection and quality control applications. Imaging and analysis are combined in a single housing. The IVC-2D offers tools for inspection, robot guidance, measuring and identification. You can perform any combination of advanced inspections and measuring tasks to optimize production quality using only one camera. It is easy to integrate with external devices such as lighting and trigger sources, the standard I/O interfaces are compatible with SICK sensors and camera accessories. For more complex applications, the camera can also send and receive data over RS-485, Ethernet and EtherNet/IP. The IVC-2D also supports customized operator interfaces using web, COM and an OPC server for easy monitoring. SICK also has a wide range of lighting modules for a complete solution.

    • Technical data overview
      TaskPositioning / inspection / Measuring / Positioning / inspection / Measuring / reading
      Sensor resolution

      640 px x 480 px

      1,024 px x 768 px

      1,600 px x 1,200 px

      LensC or CS-mount
      Operator interfacesApplication-specific user interfaces can be set up as stand-alone web pages. The integrated OPC server supports data exchange with SCADA systems, for example.
      Configuration softwareIVC Studio
      Dimensions161 mm x 60 mm x 55 mm
Please select your products
Show all Hide all
Filter by:

7 results:

Result 1 - 7 out of 7

1027190
IVC-2D
2D vision
  • Product name: IVC-2D Standard
  • Note: In accordance with Article 2 (4), this product does not fall within the scope of RoHS directive 2011/65/EU and is also not designed for use in products which fall within the scope of this directive. You can find additional information in the product information.
  • Task: Positioning, Inspection, Measuring
  • Lens: C or CS-mount
  • Sensor resolution: 640 px x 480 px
  • Processor: 800 MHz
  • Details
  • Compare now
1028407
IVC-2D
2D vision
  • Product name: IVC-2D HighRes
  • Note: In accordance with Article 2 (4), this product does not fall within the scope of RoHS directive 2011/65/EU and is also not designed for use in products which fall within the scope of this directive. You can find additional information in the product information.
  • Task: Positioning, Inspection, Measuring
  • Lens: C or CS-mount
  • Sensor resolution: 1,024 px x 768 px
  • Processor: 800 MHz
  • Details
  • Compare now
1029136
IVC-2D
2D vision
  • Product name: IVC-2D HighRes Reader
  • Task: Positioning, Inspection, Measuring, Reading
  • Lens: C or CS-mount
  • Sensor resolution: 1,024 px x 768 px
  • Processor: 800 MHz
  • Details
  • Compare now
1040057
IVC-2D
2D vision
  • Product name: IVC-2D R
  • Note: In accordance with Article 2 (4), this product does not fall within the scope of RoHS directive 2011/65/EU and is also not designed for use in products which fall within the scope of this directive. You can find additional information in the product information.
  • Task: Positioning, Inspection, Measuring
  • Lens: C or CS-mount
  • Sensor resolution: 640 px x 480 px
  • Processor: 150 MHz
  • Details
  • Compare now
1054511
IVC-2D
2D vision
  • Product name: IVC-2D UXGA
  • Note: In accordance with Article 2 (4), this product does not fall within the scope of RoHS directive 2011/65/EU and is also not designed for use in products which fall within the scope of this directive. You can find additional information in the product information.
  • Task: Positioning, Inspection, Measuring
  • Lens: C or CS-mount
  • Sensor resolution: 1,600 px x 1,200 px
  • Processor: 800 MHz
  • Details
  • Compare now
1029135
IVC-2D
2D vision
  • Product name: IVC-2D Reader
  • Note: In accordance with Article 2 (4), this product does not fall within the scope of RoHS directive 2011/65/EU and is also not designed for use in products which fall within the scope of this directive. You can find additional information in the product information.
  • Task: Positioning, Inspection, Reading, Measuring
  • Lens: C or CS-mount
  • Sensor resolution: 640 px x 480 px
  • Processor: 800 MHz
  • Details
  • Compare now
1054512
IVC-2D
2D vision
  • Product name: IVC-2D UXGA Reader
  • Note: In accordance with Article 2 (4), this product does not fall within the scope of RoHS directive 2011/65/EU and is also not designed for use in products which fall within the scope of this directive. You can find additional information in the product information.
  • Task: Positioning, Inspection, Measuring, Reading
  • Lens: C or CS-mount
  • Sensor resolution: 1,600 px x 1,200 px
  • Processor: 800 MHz
  • Details
  • Compare now

Result 1 - 7 out of 7

TOP