Profiling systems
TIC501

Your Benefits

  • Reliable vehicle detection and classification in several vehicle lanes
  • Continuous detection of traffic data, even with temporary modifications to lanes, for example around construction sites
  • Flexible output of up to 30 vehicle classes, e.g. TLS 8+1, TLS 5+1, TLS 2+1 or Swiss 10
  • Quick, easy and cost-effective mounting without installation into the road surface
  • Can be used in all climate zones from –40 °C to +60 °C thanks to the expanded temperature range
  • Quick data access due to storage directly in the customer system via FTP or UNC transmission
  • Easy commissioning and operation thanks to an intuitive configuration wizard

Overview

The TICx01 (traffic information collector) profiling system is designed for traffic management optimization in free-flowing traffic. With just one sensor, vehicles of all types are detected in several lanes, thereby keeping installation and commissioning costs low. The TICx01 can either be installed over lanes, between two lanes or next to the road on street lamps and poles. The measurement data recorded can be used to generate a 3D model of each vehicle. This data allows for classifying vehicles in up to 30 classes.

At a glance
  • Vehicle counting and classification in free-flowing traffic
  • Data output as a point cloud
  • Data history of the last 50 vehicles detected in the user interface
  • TCP/IP interface for data transmission
  • Event logging and monitoring of system status

 

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationTraffic management
    Integrated applicationVehicle classification, vehicle counting
    Ambient operating temperature–40 °C ... +60 °C
    Weight4.4 kg
All technical data can be found accompanying the individual product

Downloads