Product and system support
Starter packages / Gold Deep Learning Starter Package

Gold Deep Learning Starter Package
1616177
Copy shortlink
  • With the help of the Gold Deep Learning Starter Package, you will become an expert in your Deep Learning applications. In the process, a SICK expert will familiarize you with the professional commissioning of 2D vision sensors at your site as well as with the possibilities of artificial intelligence. In addition to ideal settings for the sensor and the network, you will learn lots of tips and tricks, for example the preparation of an optimal database for training the neural network. Then, with the help of the sensor, you can collect data and ideally train your neural network all on your own. This is how you can ensure efficient operation of your Deep Learning applications.

    At a glance
    • 2 days of on-site training by a SICK expert and license for e-learning
    • Application-specific set-up and fine adjustment of the 2D vision sensor
    • Introduction to the evaluation of image data for neural networks
    • Set-up of a neural network for training and evaluation purposes
    Your benefits
    • Application-specific training for safe handling of the 2D vision sensor and the dStudio web service
    • Tips and tricks from SICK experts for optimal operation of your Deep Learning applications and high plant availability
    • You will gain expertise so that you can train and operate neural networks on your own for your productive system
    • Features
      Product segmentSICK LifeTime Services
      Product family groupProduct and system support
      Product area2D machine vision
      Prerequisites

      Feasibility study has been performed

      Technical characteristics and variants of objects and environment, and the mechanics of the application are in accordance with the specification in the feasibility study

      SICK product is mounted, electrically connected, and connected to the plant

      SICK product is configured with factory settings

      Supply voltage and host connection are available at the installation site

      SICK product and programming interface are easily accessible without tools

      Bad / failed and good / passed test objects according to specification are available

      Availability of the plant for the duration of the service

      Storage medium for image data available (e.g. industrial PC with FTP server connection)

      Range of services

      Alignment and fine adjustment of the SICK product

      Adjustment of the application-specific parameterization, e.g., image settings, object locator, detailed inspection, output settings, results

      Introduction to the evaluation of image data as a basis for training neural networks

      Set-up of a neural network for training and evaluation purposes

      Customized expert training on the topic of 2D vision sensors for up to 3 employees

      Customized expert training on the topic of Deep Learning and neural networks for up to 3 employees

      3 licenses for the “Successfully using artificial intelligence in quality control” interactive e-learning course.

      Documentation

      Archiving of product parameters in a SICK database

      Creation of a service protocol

      Duration

      2 workdays

      Additional work will be invoiced separately

      Note

      Interventions in the software and controller of the overall system or the plant are not included

      Mechanical mounting of the SICK product must be carried out by the customer beforehand. The customer must provide qualified personnel to carry out any necessary changes to the mounting arrangements.

      The client shall provide a contact who is competent at working with application-related equipment and systems on-site to support commissioning

      The service is carried out on workdays between 6:00 a.m. and 8:00 p.m.

      Small parts are not included in the range of services

      The dStudio token for productive use of the trained network as well as the Deep Learning Classification License are not included in the range of services

      Following the training, the customer will be able to train the neural network on his/her own using an extended database before it can be used in productive operation

      Travel expensesThe prices do not include travel costs such as hotel, flight, travel time and expenses.
  • View: View Gallery View List Show all
    Hide all

SICK GmbH
Industriezentrum NÖ Süd
Straße 2a, Objekt M11
A-2355 Wiener Neudorf
Tel.: +43 2236 62288 - 0
Fax: +43 2236 62288 - 888
office@sick.at


Service Contact

Service Inquiries (Quotes, Appointments, etc.):
service@sick.at
+43 2236 62288-800