Training and education
Seminars
Standards for safe machines EN ISO 13849-1 and EN IEC 62061
1681695
![]() |
|
Learn about the significance and application of standards. Two important harmonized standards in the area of functional safety: EN ISO 13849-1 and EN IEC 62061. This seminar introduces you to the content of both standards so that you can make decisions that are right and sensible for you.
Product area | Industrial Safety |
Product segment | All SICK safety products SICK LifeTime Services |
Product family group | Training and education All product families offered by SICK in the area of Industrial Safety. |
Training format | Classroom training |
Target Audience | Design and build / equipment planning Safety officers |
Prerequisites | None |
Duration | 1 d |
Class size | Maximum 20 trainees |
Products and Industries
Product PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
NewsletterSICK Sensor BlogTrade FairsContact
Contact formFeedbackAbout SICK
SICK AustriaSICK SEEWorldwide LocationsCertifications