Product and system support ensures high availability of machines and systems which offers the right support for every customer requirement. Experienced experts are available worldwide - by telephone, remote access or directly on site. Malfunctions are quickly remedied by repairs and the provision of replacement equipment at a short notice. Individual service concepts, such as personal access to the support portal, 24-hour help desk or a device-specific warranty extension, ensure availability at the highest level.
To ensure that machines and systems operate safely and productively in the long term, regular checks and optimization are necessary. On the one hand, compliance with legal requirements and the protection of people as well as the environment are required, but performance checks, regular maintenance or calibration also prevent material wear or facility inefficiency. This ensures reliably high productivity.
In order to make the best use of existing facilities and machines SICK offers consulting and support for modernization as well as retrofitting to make them useable as long as possible.
With Smart Services, predictive maintenance becomes a reality. By capturing, evaluating, and visualizing machine and facility data, individual algorithms can be used to calculate probabilities of occurrence for specific events in advance. As a result, maintenance can be planned and carried out in advance, thus avoiding unplanned shutdowns or malfunctions.
Overview of the service and support offer