Software for Integration
FieldEcho®

FieldEcho®
1612993
Piece
Copy shortlink
    • Product features
      DescriptionFieldEcho was made to allow for parameterization and monitoring of all IO-Link devices in a plant throughout the whole live cycle regardless of adopted PLC system, fieldbus or IO-Link master.
      Supported programming languagesJava Runtime Environment (JRE) V1.8
      Languagemultilingual
    • System requirements
      Operating system

      Windows 10

      Windows 7 (32 bit/64 bit)

      Windows 8 (32 bit/64 bit)

      Required disk space50 MB
      ProcessorMin. Pentium 1 GHz or higher
      Frequency and RAM1 GB RAM
      Minimum screen resolution1,024 px x 768 px
      Supported browsers

      Google Chrome (version 63 or higher)

      Internet Explorer (IE11 or above on Windows 7, 10)

      Mozilla Firefox (version 57 or higher)

      Others on request

      ProtocolOPC UA for communication with relevant PLC
      Programming languageJava Runtime Environment (JRE) V1.8
      Supported PLC

      S7 300/400

      S7 1200/1500

      RockewellAutomation

      Mitsubishi Q Series

      TwinCAT 2.x

      TwinCAT 3.x

    • Classifications
      ECl@ss 5.019049090
      ECl@ss 5.1.419049090
      ECl@ss 6.019209090
      ECl@ss 6.219209090
      ECl@ss 7.019209090
      ECl@ss 8.019209090
      ECl@ss 8.119209090
      ECl@ss 9.019209090
      ETIM 5.0EC000890
      ETIM 6.0EC000890
      UNSPSC 16.090143233004
  • View: View Gallery View List Show all
    Hide all