Contact
Feedback

Smart services
Preconfiguration

Personalized SICK products for easy commissioning

Your Benefits

  • Low effort and quick availability of the system due to commissioning of the SICK product via plug and play
  • Quick and easy availability of customer-specific SICK products
  • Fewer follow-on errors and production failures due to consistently high commissioning quality
  • Efficient resource use due to multiplication of SICK product configurations created once
  • Simple and customer-specific reorder due to unique configuration ID and individual part number

Overview

Personalized SICK products for easy commissioning

The service preconfiguration from SICK enables the specific production and delivery of a SICK product coordinated to every individual customer. Customer-related configuration, consisting of SOPAS device settings, is uploaded to sick.com before or during the order and saved individually for the SICK product in the production process. Preconfiguration is therefore a software-based adaption of the serial product. The result is a plug and play-capable device with consistently high commissioning quality for recurring applications. The quick and easy commissioning decreases effort and costs. SICK saves and archives the product configuration, therefore simplifying reorder.

At a glance
  • Flexible and customer-specific production and delivery of SICK products with adapted software
  • Commissioning via plug and play
  • Consistent commissioning quality for recurring applications
  • Saving and archiving of the configuration
  • Unique configuration ID
  • Batch size 1 possible

 

SICK GmbH
Industriezentrum NÖ Süd
Straße 2a, Objekt M11
A-2355 Wiener Neudorf
Tel.: +43 2236 62288 - 0
Fax: +43 2236 62288 - 888
office@sick.at


Service Contact
+43 2236 62288-800


Inquiries regarding repairs:
reparatur@sick.at


Service Inquiries (Quotes, Appointments, etc.):
service@sick.at

Local Services

Hungary: Javítás-igénylő lap
Romania: Reparatii / Reclamații
Slovenia: Popravilo/Reklamacija

Local Trainings
Local Trainings
Safety Services from SICK: Safe consultancy, engineering and turnkey solutions

Downloads

TOP