You searched for "safetyplus-safe-machinery"
4 results:
- Visualization of safety systems
- Real time display of system status, errors, KPIs
- Recording and analysis of safety-related events
- Browser-based user interface for display on HMIs, computers, tablets, etc.
- Dashboard for the management of several safety systems
- User management for access rights
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- Various options for blanking objects: fixed, floating, or teach-in
- 7-segment display
- PSDI mode with the UE402 switching amplifier
- External device monitoring (EDM) and restart interlock (RES)
- Beam coding for correct system allocation
- Configuration and diagnostics via PC
- Cascade up to three systems
Since their introduction more than 30 years ago, automated guided vehicles (automated guided vehicles) are mobile, collaborative machines which share traffic routes with manned industrial trucks and persons. Reliable person detection systems are required to prevent danger to persons in these surroundings. Due to international standards such as DIN EN 1525 and ANSI B56.5, high requirements are placed on these systems. SICK safety laser scanners are the standard-compliant solution which can be integrated flexibly into vehicle design and adapts dynamically to the current direction of travel. SICK is the manufacturer which covers all areas of AGV safety with additional components for motion control, safe control and emergency stop operation.
- Process-optimized safety door monitoring
- Safe monitoring of machine speed
- Easy configuration with function blocks
- Available as a complete package or with components that can be selected individually
- Integration into all common fieldbuses (optional)
- Monitoring when door opens with SOS