Safety systems for robots

Open access for safe productivity

With functional safety, you can ensure productive interaction between humans and robots. Safety systems from SICK enable free entry to work areas, thus ensuring efficient work processes with low downtime.

More

Safety systems for material flow

Innovative solutions for access protection

Continuous material flow allows for efficient processes in modern production and logistics facilities. Intelligent safety solutions are a key factor here. Find the right safety system for productive access protection.

More

Safety systems for AGVs and AMRs

Reliable protection for productive logistic processes

Mobile platforms are the backbone of modern production and logistics halls. Use the reliable and cost-efficient safety systems from SICK for flexible protection of your vehicles. Tailored exactly to your requirements, they ensure standard-compliant and economical operation.

More

Turnkey safety solutions

Everything from a single source, from planning to acceptance

Are you looking for a complete solution which is safe, productive, and tailored to your needs? You will find it all here: from individualized consultation, planning, implementation right through to acceptance, SICK will manage the entire project for you.

More
Safety systems for robots
Safety systems for material flow
Safety systems for AGVs and AMRs
Turnkey safety solutions

Select your solution

You will find the right products or product families here

Filter by:

101 results:

Result 1 - 8 out of 101

Safety laser scanners, Safety systems for AGVs and AMRs
Safe EFI-pro System, microScan3
  • Sub product family: microScan3 Core – EFI-pro
  • Model: Sensor including system plug
  • Integration in the control system: EFI-pro
  • Protective field range: 9 m
  • Scanning angle: 275°
  • Number of fields: 8
  • Connection type: M12
Details
Compare now
Piece
Safety laser scanners, Safety systems for AGVs and AMRs
Safe EFI-pro System, microScan3
  • Sub product family: microScan3 Core – EFI-pro
  • Model: Sensor including system plug
  • Integration in the control system: EFI-pro
  • Protective field range: 5.5 m
  • Scanning angle: 275°
  • Number of fields: 8
  • Connection type: M12
Details
Compare now
Piece
Safety laser scanners, Safety systems for AGVs and AMRs
Safe EFI-pro System, microScan3
  • Sub product family: microScan3 Core – EFI-pro
  • Model: Sensor including system plug
  • Integration in the control system: EFI-pro
  • Protective field range: 4 m
  • Scanning angle: 275°
  • Number of fields: 8
  • Connection type: M12
Details
Compare now
Piece
Safety laser scanners, Safety systems for AGVs and AMRs
Safe EFI-pro System, microScan3
  • Sub product family: microScan3 Pro – EFI-pro
  • Model: Sensor including system plug
  • Integration in the control system: EFI-pro
  • Protective field range: 4 m
  • Scanning angle: 275°
  • Number of fields: 128
  • Connection type: M12
Details
Compare now
Piece
Safety laser scanners, Safety systems for AGVs and AMRs
Safe EFI-pro System, microScan3
  • Sub product family: microScan3 Pro – EFI-pro
  • Model: Sensor including system plug
  • Integration in the control system: EFI-pro
  • Protective field range: 5.5 m
  • Scanning angle: 275°
  • Number of fields: 128
  • Connection type: M12
Details
Compare now
Piece
Safety laser scanners, Safety systems for AGVs and AMRs
Safe EFI-pro System, microScan3
  • Sub product family: microScan3 Pro – EFI-pro
  • Model: Sensor including system plug
  • Integration in the control system: EFI-pro
  • Protective field range: 9 m
  • Collision protection field range: 19 m
  • Scanning angle: 275°
  • Number of fields: 128
  • Connection type: M12
Details
Compare now
Piece
Safety systems for automating material flows
Safe Entry Exit
  • Variant: Flexi Soft variant
  • Items supplied: Software, operating instructions, connection diagram and SISTEMA file
  • Note: With purchase, you accept the product description available under Downloads > Documentation in connection with the General Terms and Conditions for the Supply of Software Products (AVB Software SICK).
  • System requirements: The system requires a Type 4 electro-sensitive protective device. The project file requires a Flexi Soft FX3-CPUx main module (version: 4.0 or higher), Flexi Soft FX3-XTIO I/O modules (version: 3.0 or higher) as well as Flexi Soft Designer (version: 1.9.4 or higher).
Details
Compare now
Safety systems for robots
Safe Robotics Area Protection
  • Variant: sBot Speed – YA
  • Product type: System (hardware and software)
  • Robot controller: Yaskawa: DX200, YRC1000, YRC1000micro
  • Stopping process of the robot: With speed reduction
  • Robot restart: Automatic
  • Safety controller type: Programmable
  • Interface: Discrete I/Os
Details
Compare now
Piece

Result 1 - 8 out of 101

Advantages

Safety systems for robots – easy and efficient protection

Create freely accessible robots safely and productively with Safe Robotics Area Protection safety systems. With the sBot Speed and sBot Speed CIP system variants, the robots dynamically reduce their speed as soon as a person approaches, right up to a safe stop. This avoids unplanned machine downtime. The sBot Stop system variant, on the other hand, triggers a safe stop as soon as a person enters the hazardous area. To keep your processes running smoothly, all system variants feature automatic restart.

sBot Speed

Reduce downtime by reducing speed. Special variants available for robots from Yaskawa and Universal Robots.

Benefits of sBot Speed

sBot Speed CIP

Integrate your robot from FANUC or KUKA quickly and safely thanks to EtherNet/IP™ CIP Safety™. Particularly well-suited for robot applications which can be accessed from behind.

Benefits of sBot Speed CIP

sBot Stop

Benefit from a simple solution for instant automatic restart.

Benefits of sBot Stop

Safety systems for material flow – intelligent solutions for efficient processes

You can safeguard access points at material handling stations with TÜV-certified safety systems for automated material flow. The systems consist of hardware, software and integration aids for easy installation, commissioning and maintenance. This interaction makes productive human-material differentiation possible, even in complex applications.

Safe Portal

Safeguard material flow of your plants without gaps. Safe Portal uses safety laser scanners with vertical alignment of the protective fields.

Safe Portal product details

Safeguard Detector

Save time and money with an intelligent sensor solution. Safeguard Detector safeguards material supply to packaging machines.

Safeguard Detector product details

Safe Entry Exit

Stay flexible and save space at the same time. Safe Entry Exit increases productivity by eliminating the need for muting sensors.

Safe Entry Exit product details

Safety systems for AGVs and AMRs – speed up your processes

High productivity is created by avoiding collisions and downtime. This simple principle applies for all mobile platforms, both indoors and outdoors. Use safety systems with reliable sensor technology and intelligent software for your logistics processes. It is important that vehicles adjust their driving speed to the situation: whether in curves, when driving around obstacles, or in rain and snow.

Safe AGV Easy

Profit from a simple and economical safety system for your AGVs and AGCs.

Safe AGV Easy product details

AGV Dynamic Weather Assist

Increase availability of outdoor AGVs with weather-based speed adjustment.

AGV Dynamic Weather Assist product details

Safe EFI-pro System

Use smart and intuitively configurable functions for high productivity in demanding tasks.

Safe EFI-pro System product details

Safety systems for outdoor automation – beyond limits

Open up new possibilities for optimizing processes and utilizing space with safe outdoor automation. With reliable hardware and intelligent software, you avoid downtime, even in poor weather conditions. The AGV Dynamic Weather Assist safety system increases the productivity of your outdoor vehicles with weather-dependent speed adjustment.

More on the AGV Dynamic Weather Assist

Downloads