Safety systems
Safe Linear Positioning

Your Benefits

  • Time and money savings: TÜV-certified safety system does away with additional safety considerations
  • Low maintenance effort and permanent calibration due to the use of a camera-based system
  • Investment security: Can be used and extended flexibly
  • Quick and easy retrofitting of existing automated conveyor systems thanks to easy integration of the safety system
  • Highest availability and reliability due to the combination of proven linear measurement sensors with a modular, high-performance safety controller
  • Plug and play installation and intuitive commissioning

Overview

Safe linear position is well-suited for various applications in which safe linear positioning is machines is required. The clever combination of proven linear measurement sensors with a modular, high-performance safety controller and pre-developed safety logics guarantees the highest availability and reliability. Functions such as safe position monitoring and drive safety functions (SLS, SLP, SCA, SS1, SS2, etc.) are already implemented and TÜV-certified. Commissioning of the application is quick and easy with the configuration of just a few parameters. There is no need for complex sensor integration into the control. In addition, the system can be extended at any time, providing investment security.

At a glance
  • Certified up to SILCL3 (EN 62061), PL e (EN ISO 13849-1)
  • Slip-free thanks to camera-supported absolute positioning
  • Drive safety functions (SLS, SLP, SCA, SS1, SS2)
  • Position resolution: 0.01 mm or 0.1 mm
  • Additional sensors and signals unnecessary
  • Extendable system

 

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Safety taskSafe position monitoring of linear drive systems
    Application

    Skillet conveyors

    Cranes

    Shelving access devices

    Portal robot

    Safety levelPL e, SILCL3
All technical data can be found accompanying the individual product

Downloads