Contact
Feedback

ER12

Reliable and safe start with a reset button

  • At a glance
    • Slim plastic housing with quick disconnect mounting clip
    • Illuminated reset pushbutton
    • 1 NO
    • M12 plug connector
    Your Benefits
    • Easy installation with quick disconnect mounting clip
    • Quick commissioning and easy replacement with an M12 plug connector
    • User-friendly status indication
    ER12
    Reliable and safe start with a reset button

    ER12 reset pushbuttons are used when the protective device initiates a stop function. In some cases, people might be in the hazardous area without being detected by the protective device. Before restarting the machine, the protective device must be reset. The reset pushbutton must be placed near the hazardous area so that personnel can ensure the area is clear prior to pushing the reset button.

    • Technical data overview
      Switch typeReset pushbuttons
      Number of N/O contacts1
      Enclosure ratingIP65 (EN 60529)
      Connection typePlug connector, M12, 4-pin / plug connector, M12, 5-pin
      Suitable for muting applications (with UE403)– / ✔
      Suitable for reset/override applications (with deTec4)– / ✔
Please select your products
Show all Hide all
Filter by:

3 results:

Result 1 - 3 out of 3

6051330
ER12
Safety command devices
  • Number of N/O contacts: 1
  • Connection type: Plug connector, M12, 4-pin
  • Suitable for muting applications (with UE403): no
  • Suitable for reset/override applications (with deTec4): no
  • Items supplied: Including retaining clip and RESET cover
  • Details
  • Compare now
6034585
ER12
Safety command devices
  • Number of N/O contacts: 1
  • Connection type: Plug connector, M12, 4-pin
  • Suitable for muting applications (with UE403): yes
  • Suitable for reset/override applications (with deTec4): no
  • Items supplied: Including retaining clip and RESET cover
  • Details
  • Compare now
6045316
ER12
Safety command devices
  • Number of N/O contacts: 1
  • Connection type: Plug connector, M12, 5-pin
  • Suitable for muting applications (with UE403): no
  • Suitable for reset/override applications (with deTec4): yes
  • Items supplied: Including retaining clip, RESET cover and RESET/OVERRIDE cover
  • Details
  • Compare now

Result 1 - 3 out of 3

safetyIQ

Discover intelligent protection for higher productivity

Learn more
TOP